Maintain optimum motor torque and force
Used In:
- Brushless 3-phase DC motors
- Brushless 2-phase DC (stepper) motors
Used In:
Commutation maintains the ideal motor torque and force by determining the optimum operating angle between stator and rotor magnetic fields.
Elmo supports sinusoidal commutation for brushless motors, enabling the highest possible performance for most low speed applications.
Commutation for Elmo drives is built into the Tuning wizard of Elmo Application Studio (EAS):

Elmo drives support commutation with or without absolute commutation sensors: