Description

High power density, intelligent, resilient servo drive
Delivers up to 25 kW of continuous power
Gold Eagle 360 servo drives operate from a DC power source in current, velocity, position and advanced position modes, in conjunction with a permanent-magnet synchronous brushless motor, DC brush motor, linear motor or voice coil.
Gold Eagle 360 drives are designed for use with any type of sinusoidal and trapezoidal commutation, with vector control. They can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network. As part of the Gold Line of servo drives, the Gold Eagle 360 is fully programmable with Elmo’s motion control language.
Gold Eagle 360 Highlights:
- Easily set up and tuned using Elmo Application Studio (EAS) software tools
- Advanced and extremely fast vector control algorithm (current loop bandwidth: 4 kHz)
- Highly efficient, high bandwidth performance
- Multiple communication options: EtherCAT, CANopen, USB, Ethernet
- Supports a wide variety of feedback: Incremental, Encoder, Resolver, Digital Halls, Analog Halls, Analog 1V ptp (Sin/Cos), Absolute Serial Encoders, Tachometer, Potentiometer
- Advanced filtering and gain scheduling options for enhanced dynamic performance
- Supports PLC Source, PLC Sink and TTL I/O types
- Complies to safety and EMC STDs: IEC61800, UL508c, UL60950, EC61800-5-1
| Feature | Units | R360/100 | R430/80 |
|---|---|---|---|
| Minimum supply voltage | VDC | 11 |
|
| Nominal supply voltage | VDC | 85 | 68 |
| Maximum supply voltage | VDC | 94 | 75 |
| Maximum continuous power output (at 85VDC) | kW | 25 |
|
| Efficiency at rated power (at 360A @ 85VDC, 430A@70VDC) | % | > 99 |
|
| VCB supply voltage option | VDC | 11 to 95 |
|
| VCB power supply | VA | 7 |
|
| Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation | A | 360 | 430 |
| Continuous RMS sinusoidal commutation current limit (Ic) | A | 254 | 304 |
| Peak Current | A | No Peak |
|
| Feature | Units | All Types |
|---|---|---|
| Weight | g (oz) | 2.4 Kg (84.7 oz) |
| Dimension | mm (in) | 160 x 180 x 90 (6.30" x 7.09" x 3.54") |
| Mounting method | Panel / Wall Mounted |
D-Sub connectors