Parallel Output Brake for high current brake consumption
Used In:
- Applications with high current brake consumption
","url":"https:\/\/www.elmomc.com\/"}},"topLine":{"floatingTopLine":{"logo":{"showLogo":false,"html":""}}},"mobileHeader":{"firstSwitchPoint":1300,"secondSwitchPoint":778,"firstSwitchPointHeight":90,"secondSwitchPointHeight":60,"mobileToggleCaptionEnabled":"disabled","mobileToggleCaption":"Menu"},"stickyMobileHeaderFirstSwitch":{"logo":{"html":""}},"stickyMobileHeaderSecondSwitch":{"logo":{"html":"
"}},"sidebar":{"switchPoint":990},"boxedWidth":"1440px"},"VCMobileScreenWidth":"768","wcCartFragmentHash":"d4ca42fad85a7cbc3ed4e9b02522197b"};
var dtShare = {"shareButtonText":{"facebook":"Share on Facebook","twitter":"Share on X","pinterest":"Pin it","linkedin":"Share on Linkedin","whatsapp":"Share on Whatsapp"},"overlayOpacity":"85"};
Used In:
Many servo applications are using electro mechanic brake as “fail safe” (power off brake). Used as load stop or hold during an electrical power failure.
Elmo’s digital servo drives output can be configured as parallel output brake for high current brake consumption, by paralleling the brake output we can eliminate the need for high current external switch components such as: transistor or relay and external power supply.
Each brake consumes a different current, derived from the torque brake technical specifications and the manufacturer’s design of the brake.
Electro mechanic brake samples
Application scenario:
A servo brake with current consumption of 650 mA is connected to the Gold Whistle servo drive.
Gold Whistle servo drive output specification
In the Gold Whistle servo drive series, the maximum total current consumption from all outputs is 750 mA (500 mA from output 4 + 250 mA from outputs 1+ 2 + 3).
In the given scenario the servo brake is connect to output 4 + output 3 in parallel to get 650 mA from the servo drive output. Meaning we have a total of free 100mA remaining from output 1+2 for other application use.