Use Sine Sweep to find the frequency response of your system
Used In:
- Velocity and position loop tuning
- Drive tuning
Used In:
Sine sweeping is used during the drive tuning process to identify the frequency response of a machine and to characterize both velocity and position plants. The Sine sweep method transmits sine waves over a range of frequencies and then records the drive’s response to each frequency.
Sine Sweep is performed using the Elmo Application Studio (EAS), which provides a full set of control parameters:


Following identification, the EAS is used to design and test controller mechanisms for the identified loops.