Elmo’s servo drives double your options – smart servo drive and a built-in single axis controller
Used In:
- Single axis stand-alone application
- Direct communication interface
Used In:
Elmo’s servo drives built-in functionality enables running the program with minimal or no assistance from the host or upper controller. This powerful feature dramatically reduces the system integration time and manufacture costs.
Each Elmo servo drive can function as Single axis motion controller by a user program. It is written in the drive language and stored in the drive’s non-volatile memory.
The user friendly interface includes 5 steps only:

Elmo Application Studio II (EASII) includes all the tools needed to perform this procedure.