The ExtrIQ Products are designed, manufactured and tested to meet Extreme Environmental Conditions. The ExtrIQ durability is qualified,verified and tested according to the most severe Environmental, EMC and Safety Standards exceeding the traditional and senior Durability STDs.
Ambient Temperature Range
Non-operating conditions: | -50 °C to +100 °C (-58 °F to 212 °F) |
Operation Condition: | -40°C to +70°C. |
Thermal Shock
Non-operating conditions: | -40 °C to +70 °C within 3 min |
---|
Altitude
Non-Operating Condition: | Unlimited. |
Operation Condition: | -400 m to 12,000 m (-1312 to 39370 feet) |
Relative Humidity
Non-Operating Condition: | up to 95% relative humidity non-condensing at 35°C |
Operation Condition: | up to 95% relative humidity non-condensing at 25°C up to 90% relative humidity non-condensing at 42°C |
Vibration
Operation Condition: | 20 Hz –2000 Hz, 14.6 grms |
---|
Mechanical Shock
Non-Operating Condition: | ±40g | Half sine, 11 msec., 3 per direction (overall 18) |
Operation Condition: | ±20g | Half sine, 11 msec., 3 per direction (overall 18) |