Description

Super Compact, High Voltage Servo Drive
Up to 100A/800 VDC and up to 100A/400 VDC
-40°C to+70°C, Vibrations up to 14GRMS
Designed, qualified, verified, manufactured and tested to withstand Extreme Environment
The Gold Eagle HV (High Voltage) series of digital servo drives are highly resilient and operate from a DC Power Voltage Input source. They are designed to deliver the highest density of power and intelligence. The Gold Eagle HV (High Voltage) delivers up to 65 kW of continuous power in a compact package.
The Gold Eagle HV meets the highest level of motion control application requirements, providing top servo performance, advanced networking, built-in safety and high power density, combined with a fully featured motion controller and local intelligence.
Gold Eagle HV Highlights:
- Gold Line core motion control technology
- Ultra-compact, highest power density
- Highly efficient ≈99%
- High servo performance, wide current, velocity, position bandwidth
- Real-time deterministic network communications: EtherCAT, CANopen
- Host communication: USB, Ethernet
- Supports a wide variety of feedback sensors in single, dual and gantry loop configurations
- Advanced tuning, filtering and gain scheduling options for enhanced dynamic performance
- Vector control sinusoidal commutation
- Easy to set up and tune with Elmo Application Studio software tools
- Windows-based application enables users to quickly and simply configure the servo drive for optimal use with their motor
- Complies to safety and EMC STD: IEC61800, UL508c, UL60950, EC61800-5-2
- EtherCAT slave drives with rotary switches allow the user to define a unique node ID to a slave
- The two rotary switches offer up to 255 addresses, with the 0 setting referring to No alias address
400 V Type
Feature | Units | 50/400 | R100/400 |
|---|---|---|---|
Minimum supply voltage | VDC | *For S, T, or H option = 50 |
|
Nominal supply voltage | VDC | 325 |
|
Maximum supply voltage | VDC | 400 |
|
Maximum continuous | kW | 16.5 | 33 |
Efficiency at rated power | % | > 98 |
|
Auxiliary supply voltage option | VDC | 18 to 30 VDC (only in S, T, or H option) |
|
Auxiliary power supply | VA | 7 |
|
Continuous current limit (Ic) | A | 50 | 100 |
Continuous RMS sinusoidal | A | 35 | 71 |
Peak Current | A | 100 | No Peak |
800 V Type
Feature | Units | 35/800 | 50/800 | R70/800 | R100/800 |
|---|---|---|---|---|---|
Minimum supply voltage | VDC | *For S, T, or H option = 95 |
|||
Nominal supply voltage | VDC | 560 for 400 VAC |
|||
Maximum supply voltage | VDC | 780 |
|||
Maximum | kW | 22.5 | 32.5 | 45 | 65 |
Efficiency at rated power | % | > 98 |
|||
Auxiliary supply | VDC | 18 to 30 VDC (only in S, T, or H option) |
|||
Auxiliary power supply | VA | 7 |
|||
Continuous current limit (Ic) | A | 35 | 50 | 70 | 100 |
Continuous RMS sinusoidal | A | 25 | 35 | 50 | 71 |
Peak Current | A | 70 | 100 | No Peak | No Peak |
Feature | Units | All Types |
|---|---|---|
Weight | g (oz) | 1.65 Kg (58.202 oz) |
Dimension | mm (in) | 180 x 142 x 75.2 (7.08" x 5.53" x 2.96") |
Mounting method | Panel / Wall Mounted |