AC Super compact Servo Drive
3-16A/230VAC, 3-10A/480VAC

Description

Gold Oboe is the world's smallest servo drive to deliver 480VAC

The Smallest Servo Drive to Run 480VAC

10A/480VAC, 16A/230VAC

The Gold Oboe is a series of intelligent super compact, super-efficient servo drives that operates directly from the mains via 3-Phase or Single Phase.

With peaking capability of over 10,000W, ultra-fast response, wide bandwidth, better than 1:2000 current loop dynamic range and build in powerful regeneration the G-OBOE is a perfect servo drive for applications requiring very high dynamics, extremely precise, smooth and very low speed processing combined with rapid movements.

Integrated Smart Fan operation (in 10/230, 13/230, 6/480, 10/480 models) is activated only “when required” and thus significantly prolongs the fan’s life-time.

An auxiliary 24 VDC power supply is required to power the control and the 24VDC fan

The drives are easily set up and tuned using EASII tools software tools. This Windows-based application studio enables users to quickly and simply implement the servo drive for optimal use with the motor and the mechanical load.

Gold Oboe servo drive highlights:

  • “Direct-to-mains” networking servo drive
  • AC input voltage of up to 3x270VAC and 3X530VAC
  • Gold Line core motion control technology
  • High Regeneration braking capability
  • Highly efficient ≈98%
  • High servo performance, wide current, velocity, position bandwidth
  • Real-time deterministic network communications: EtherCAT, CANopen
  • Host communication: USB, Ethernet
  • Supports a wide variety of feedback sensors in single, dual and gantry loop configurations
  • Advanced tuning, filtering and gain scheduling options for enhanced dynamic performance
  • Fast and smooth Vector control sinusoidal commutation
  • Easy to set up and tune with Elmo Application Studio software tools
  • STO, Safe Torque Off
  • Complies to safety, Environmental and EMC STD: IEC61800, UL508c, UL60950, EC61800-5-2

Feature

Units

3/230

6/230

10/230

13/230

16/230
only with L option

Minimum supply voltage

VAC

DC-500 Hz

1 x 50 or 3 x 50

Single Phase Input current is limited to

IPhase_VAC  ≤ 10A (2KW- 3KW motor at 230VAC)

Nominal supply voltage

VAC

DC-500 Hz

1 x 230 or 3 x 230

Single Phase Input current is limited to

IPhase_VAC  ≤ 10A (2KW- 3KW motor at 230VAC)

Maximum supply voltage

VAC

DC-500 Hz

1 x 270 or 3 x 270

Single Phase Input current is limited to

IPhase_VAC  ≤ 10A (2KW- 3KW motor at 230VAC)

Maximum continuous power output

kW

0.8

1.6

2.7

3.6

4.4

Efficiency at rated power (at nominal
conditions)

%

> 98

Auxiliary supply voltage

VDC

Without Fan: 18 to 30 VDC

With Fan: 24VDC± 10%

Auxiliary supply power

VA

Without Fan: 6

With Fan: 6 (Control) + 10 (for fan) = 16

Continuous current limit (Ic) Amplitude
sinusoidal/DC trapezoidal commutation

A

3

6

10

13

16

Continuous RMS sinusoidal
commutation current limit (Ic)

A

2.1

4.2

7.1

9.2

11.3

Peak Current

A

6

12

20

26

32

Built In Shunt (peak Power)

W

3000

Feature

Units

3/480

6/480

10/480

Minimum supply voltage

VAC

DC-500 Hz

3 x 140

Nominal supply voltage

VAC

DC-500 Hz

3 x 480

Maximum supply voltage

VAC

DC-500 Hz

3 x 528

Maximum continuous power output

kW

1.7

3.5

5.7

Efficiency at rated power
(at nominal conditions)

%

> 98

Auxiliary supply voltage

VDC

Without Fan: 18 to 30 VDC

With Fan: 24VDC± 10%

Auxiliary supply power

VA

Without Fan: 6

With Fan: 6 (Control) + 10 (for fan) = 16

Continuous current limit (Ic)
Amplitude sinusoidal/DC trapezoidal
commutation

A

3

6

10

Continuous RMS sinusoidal
commutation current limit (Ic)

A

2.1

4.2

7.1

Peak Current

A

6

12

20

Built In Shunt (peak Power)

W

2800

Feature
Units
All Types
Weight
Kg (oz)
Fins Heat-Sink + Fan 1.10 Kg (36.70 oz)
Dimensions
mm (in)
Fins Heat-Sink 72.3 x 140x 109 (2.82" x 5.52" x 4.29")
Mounting methodPanel / Wall Mounted
IPIP30

Additional information

Input Power

AC

Safety Level

STO

Feedback

Abs. Hiperface, BISS, BOSCH, ctrlX, Digital Halls, EnDat, HIPERFACE, INCREMENTAL, Other, PANASONIC, RESOLVER, SANYO DENKI, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, EtherCat, Ethernet, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Panel Mount