• EASII
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
      • EASII
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
Platinum Twitter

You are here:
  1. Home
  2. Industrial Environment
  3. Servo Drivers
  4. Platinum Family
  5. Platinum Twitter
Platinum Twitter

Smallest Most Powerful Servo Drive With Functional Safety
Up to 80A/80V, 70A/100V, 35A/200V

Category: Platinum Family Tags: Platinum Twitter PTWI
  • Description
  • Additional information

Description

New Era Of Servo Control
World’s Smallest Most
Powerful Servo Drive

Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability

Up to 80A/80V, 70A/100V

Specifications

The Platinum Twitter is the world’s smallest most powerful servo drive and part of Elmo’s Innovative Platinum series. The Platinum Twitter provides top servo performance, ultra-fast networking, increased processing power and rich feedback support.

With only 35 x 30 x 15.3 mm, the Platinum Twitter servo drive is the world’s smallest servo technology to feature Functional Safety support and safety over EtherCAT (FSoE).

The Platinum series was designed to meet the evolving needs of OEM designers for smarter, smaller, faster servo, with higher functionality and ease-of-use. Platinum drives aim to assist machine and robotic manufacturers in creating better machines through both superior motion-control and utmost safety.

Platinum Twitter Highlights

  • World’s Smallest Most Powerful Servo Drive
  • Up to 80A/80V, 70A/100V
  • Qualitative Power up to 5500W
  • Innovative Platinum line core
  • Ultra-Fast EtherCAT Networking
  • Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE

Platinum Series Highlights

  • Best-In-Class servo performance
  • World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
  • Higher bandwidth, faster response, enhanced linearity and highest control resolutions
  • Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
  • Added feedback support: up to three simultaneously, or two absolute feedbacks
  • High processing power with large memory resources for better control, enhanced processing, and real time recording
  • Electrical Specifications
  • Physical Specifications
  • Catalog Number and Configurations
  • Safety

Feature

Units

1/100

3/100

6/100

10/100

15/100

25/100

Minimum supply voltage

VDC

10

Nominal supply voltage

VDC

85

Maximum supply voltage

VDC

95

Maximum continuous power output

W

80

235

470

800

1125

2000

Efficiency at rated power
(at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Ic, Amplitude sinusoidal/DC
continuous current

A

1

3

6

10

15

25

Sinusoidal continuous
RMS current limit (Ic)

A

0.7

2.1

4.2

7.1

10

17.7

Peak current limit

A

2 x Ic

Feature

Units

3/200

6/200

10/200

Minimum supply voltage

VDC

20

Nominal supply voltage

VDC

170

Maximum supply voltage

VDC

195

Maximum continuous power output

W

485

975

1650

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Ic, Amplitude sinusoidal/DC continuous current

A

3

6

10

Sinusoidal continuous RMS current limit (Ic)

A

2.1

4.2

7.1

Peak current limit

A

2 x Ic

Feature

Units

R80/80

R50/100

R70/100

R45/150

R15/200

R35/200

Minimum supply voltage

VDC

10

10

10

10

20

20

Nominal supply voltage

VDC

65

85

85

115

170

170

Maximum supply voltage

VDC

75

95

95

135

195

195

Maximum continuous Electrical power output

kW

5

4

5.6

5

2.5

5.6

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Amplitude sinusoidal/DC continuous current

A

80

50

70

45

15

35

Sinusoidal continuous RMS current limit (Ic)

A

56.5

35.3

49.5

32

10.6

24.7

* The R35/200 is in process of receiving certification from TUV.

 

Control Supply

FeatureUnitsUnitsDetails
Control supply input voltage VIsolated DC source: 12 to 60V
24V Control supply input power consumptionWithout encoderW≤4
With encoder up to 400mA@5VW≤6

 

Encoder Supply

FeatureDetails
5V supply400mA

Feature

Units

All Types

Weight without Heatsink

g (oz)

26.0 g (0.91 oz)

Weight with Heatsink

g (oz)

47.0 g (1.66 oz)

Dimension without Heatsink

mm (in)

35 x 30 x 15.3 mm (1.38" x 1.18" x 0.6")

Dimension with Heatsink

mm (in)

47 x 41.3 x 19.3 mm (1.85" x 1.63" x 0.76")

Mounting method

PCB mount

IP

IP00

  • All Platinum line of servo drives feature functional safety (Learn more…)
  • In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
  • Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
  • Platinum Twitter safety functions supported: STO, SLP, SLS, SS1, SS2, SOS and SLT
Platinum Safety Drive Manual

For More Information

Manuals and Installation Guides

  • Platinum Twitter Installation Guide_V.3.005_March 2025
  • Platinum Safety Drive Manual_V.4.004_October 2024
  • Platinum Drive Hardware Manual (STO Only)_V.1.005_February 2023

Knowledge

  • COMPOSER 2, Drive Level SIL (Software in the loop)

Product Design Files

  • 3D IGES Format
  • 3D STEP Format
  • 3D STEP Format (with Heatsink)
  • 2D DXF Format

Standards

  • Standards Compliance
  • EtherCAT Compliance
  • CE Declaration – Drive System PLATINUM LINE
  • P-TWI Module MTBF

Safety Certification

  • TUV Functional Safety_ Platinum Line - Certified products

Complementary Products

EASII
Read more

EASII

Elmo Application Studio II Software

Platinum Maestro
Read more

Platinum Maestro

High Precision Ethercat Muilti-Axis Motion Controller

Tambourine-20
Read more

Tambourine-20

The Tambourine (TAM-20) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Related Products

Platinum Bell
Read more

Platinum Bell

Compact Servo Drive
Up to 25A/100V, 9A/200V

Platinum Solo Bell
Read more

Platinum Solo Bell

Small Servo drive
Up to 25A/100V, 9A/200V

Platinum Whistle
Read more

Platinum Whistle

Miniature Powerful Servo Drive
Up to 25A/100V, 9A/200V

Platinum Solo Whistle
Read more

Platinum Solo Whistle

Miniature Powerful Servo Drive
Up to 25A/100V, 9A/200V

Platinum Solo Twitter
Read more

Platinum Solo Twitter

Smallest Most Powerful Servo Drive With Functional Safety
Up to 80A/80V, 70A/100V, 35A/200V

Platinum Solo Quartet
Read more

Platinum Solo Quartet

4X 5000W Servo Drive & Motion-Controller
Up to 25A/100V, 35/200V

Additional information

Input Power

DC

Safety Level

FSoE, Functional Safety, Functional Safety & Safe I/O, STO

Feedback

BISS, BOSCH, Digital Halls, EnDat 2.2/2.1, EnDat3, HIPERFACE, Hiperface DSL, INCREMENTAL, Other, PANASONIC, RESOLVER, SAFE BISS, SAFE EnDat2.2, SAFE EnDat3, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, Diff RS232, EtherCat, Ethernet, RS232, RS422, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based Module

Related products

  • Platinum Solo Triple Twitter
    Platinum Solo Triple Twitter
    Read more
  • Platinum String Quartet
    Platinum String Quartet
    Read more
  • Platinum Harmonica
    Platinum Harmonica
    Read more

Social Networks Privacy Policy

  • EASII
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
Platinum Twitter - PART NUMBER Configuration

Step 1 of 10

10%
This field is for validation purposes and should be left unchanged.
...
{Field:1:value}
Select Mounting Version*
{Field:1:value}{Field:26:value}
Select Safety Capability*
{Field:1:value}{Field:26:value}{Field:106:value}

R current rating:
The robust thermal design and the very high efficiency allow delivering continuously very high current limited only by the temperature of the heatsink (usually similar currents duration is limited < 3 Sec).

{Field:1:value}{Field:26:value}{Field:106:value}{Field:12:value}
Network*

◎ S - CAN (not available at this time), USB, RS-232)

{Field:1:value}{Field:26:value}{Field:106:value}{Field:12:value}{Field:20:value}
Encoder Port B options:*
{Field:1:value}{Field:26:value}{Field:106:value}{Field:12:value}{Field:20:value}{Field:21:value}
I/O Style for Non-Safe IO:
{Field:1:value}{Field:26:value}{Field:106:value}{Field:12:value}{Field:20:value}{Field:21:value}

TWI assembled on external heatsink for ease top screws mounting and heat dissipation

This field is hidden when viewing the form
With External Heat-Sink
This field is hidden when viewing the form
{Field:1:value}{Field:26:value}{Field:106:value}{Field:12:value}{Field:20:value}{Field:21:value}{Field:67:value}

Q Suffix

Dual Use:

Q - Not subjected to export control according to ECCN-3A225 (US) or 428/2009 - 3A225 (EU Dual Use) Commutation frequency limited to 599Hz

Blank - Standard. No Commutation frequency limitation

This field is hidden when viewing the form
Untitled
This field is hidden when viewing the form
Untitled
{Field:1:value}{Field:26:value}{Field:106:value}{Field:12:value}{Field:20:value}{Field:21:value}{Field:67:value}{Field:132:value}
This field is hidden when viewing the form
{all_fields:template[custom],exclude[29, 132, 133, 134, 120, 121]}
This field is hidden when viewing the form
This field is hidden when viewing the form
Enter your email to get a summarize report and product part number
  • 日本語
  • 한국어