Up to 1.2 kW per axis, 2.4 kW total
Up to 100 VDC
Up to 15 A

Category:

Description

Redefining Limits of Motion Control
Small, Smart, Safe – Titanium

Tiny Dual-axis & Functional Safety Package.
High Performance Multi-Core Processor.

Up to 2X 15A/100V
Up to 1.2kW per axis, 2.4kW total

Introducing the smallest dual-axes servo drive with full functional safety

The Elmo advanced leading Titanium Line servo drives offer multi-axis performance with incredible power density, providing exceptional intelligent and compact servo drives that are operational within minutes. These servo drives deliver top productivity, Functional Safety*, advanced networking, and local intelligence.

Being part of the Titanium product family, Titanium Solo lizard is powered by a top-performance multi-core processor. It offers several types of interfaces, including regular and full safe IO options.

Titanium Solo Lizard Highlights

  • GaN – Gallium Nitride MOSFET Switching
  • Ultra Fast Switching Time (~20 nSec)
  • Switching Frequency of 100kHz+
  • Dual Axis Full Functional Safety & FSoE*
  • FSoE / STO
  • EtherCAT
  • USB option
  • Safe IO option

* In certification process

Titanium Line Highlights

  • 2 axes in 1 servo drive, only 25% larger than a single axis
  • Saving design space in the machine
  • Synchronizing on one device
  • Full functional safety for both axes
  • GaN technology
  • Faster switching time, less energy waste
  • Separate motions for each axis from one device
  • Separate configuration designs for each axis from one device

100V Models

FeatureUnits1/1002.5/1005/10010/10012/10015/100
Minimum supply voltageVDC

10

Nominal supply voltageVDC

80

Maximum supply voltageVDC

90

Maximum continuous power outputW80W per
axis. 160W
in total
200W per
axis. 400W
in total
400W per
axis. 800W
in total
800W per
axis. 1600W
in total
960W per
axis. 1920W
in total
1200W per
axis. 2400W
in total
Efficiency at rated power
(at nominal conditions)
%

> 99

Maximum output voltageUp to 96% of DC bus voltage
Ic, Amplitude sinusoidal/DC
continuous current
A12.55101215[1]
Sinusoidal continuous
RMS current limit (Ic)
A0.71.83.57.078.4810.6[1]
Peak current limitA

2 x Ic

[1] Max Continuous Current for this model may be limited in peak time duration and the Total Sum of current for both axes. Please contact ELMO for further information.

 

T Models Technical Data

FeatureUnits

10/100

Minimum supply voltageVDC

10

Nominal supply voltageVDC

80

Maximum supply voltageVDC

90

Maximum continuous power outputW

800W per axis. 1600W in total

Efficiency at rated power (at nominal conditions)%

> 99

Maximum output voltage

Up to 96% of DC bus voltage

Ic, Amplitude sinusoidal/DC continuous currentA

10

Sinusoidal continuous RMS current limit (Ic)A

7.07

Peak current limitA

3 x Ic

 

Control Supply

FeatureDetails
Control supply input voltage for SafetyIsolated DC Source: 14V ÷ 60 V
Control supply input power≤4 W without external loading

≤8 W with full external loading
Mounting MethodPanel mounting
Degrees of ProtectionIP00
Part NumberWeight (g (oz))Dimensions (mm (in))
TCAS-Wz2-zXXX/YYYzzzNzIz41 g (1.446 oz)41.0 x 40.0 x 19.4 mm (1.61” x 1.57” x 0.76”)
TCAS-Hz2-zXXX/YYYzzzNzIz41.0 x 40.0 x 22.1 mm (1.61” x 1.57” x 0.87”)
TCAS-Wz2-zXXX/YYYzzzHzIz69.5 g (2.452 oz)41.0 x 54.0 x 23.4 mm (1.61” x 2.13” x 0.92”)
TCAS-Hz2-zXXX/YYYzzzHzIz41.0 x 54.0 x 26.1 mm (1.61” x 2.13” x 1.03”)
TCAS-WF2-zXXX/YYYEzPNzIz50.5 g (1.781 oz)41.0 x 63.0 x 19.4 mm (1.61” x 2.48” x 0.76”)
TCAS-HF2-zXXX/YYYEzPNzIz41.0 x 63.0 x 22.1 mm (1.61” x 2.48” x 0.87”)
TCAS-WF2-zXXX/YYYEzPHzIz86.5 g (3.061 oz)53.0 x 63.0 x 23.4 mm (2.09” x 2.48” x 0.92”)
TCAS-HF2-zXXX/YYYEzPHzIz53.0 x 63.0 x 26.1 mm (2.09” x 2.48” x 1.03”)
  • Option for integrated Safe I/Os: up to 6 digital inputs and 4 digital outputs (PLC SRC)
  • In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)

Complementary Products

Additional information

Input Power

DC

Safety Level

FSoE, Functional Safety, Functional Safety & Safe I/O, STO

Feedback

BISS, BOSCH, Digital Halls, EnDat 2.2/2.1, EnDat3, HIPERFACE, Hiperface DSL, INCREMENTAL, Other, PANASONIC, RESOLVER, SAFE BISS, SAFE EnDat2.2, SAFE EnDat3, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, Diff RS232, EtherCat, Ethernet, RS232, RS422, TCP-IP, UDP, USB

Enviroment

Harsh

# Axes

Single, Two

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based Module