Description

New Era In Servo Control
Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability
Designed, qualified, verified, manufactured and tested to withstand Extreme Environments
Ultra Compact, A Complete 4 Axis,
Motion Control System, 4 X 5000W
Up to P50A/100V, R35A/200V
The Platinum Solo Bee Quartet is an integrated solution 4 x 5kW powerful servo drive in a compact package.
This advanced multi-axis controller provides top performance, , advanced networking as well as a fully featured motion controller and local intelligence.
The ExtrIQ Platinum series was designed to meet the evolving needs of the extreme environmental motion control solutions. The Platinum Solo Bee Quad exhibits smarter, smaller, faster servo, with higher functionality and ease-of-use. The ExtrIQ Platinum drives aim to assist any Harsh Environment Servo and Motion application.
Platinum Solo Bee Quartet Highlights
- Ready for the Extreme, -Ultra-small, most powerful 4 axes motion and servo controller4X 5000W Servo Drive Intelligent Module
- High Precision Servo Control
- Advanced Safety Functionality (STO)
- Rich I/O Support
- Innovative Platinum line core
- Fast EtherCAT Networking
- Functional Safety: STO (SIL3, PLe,CAT3)
Platinum Series Highlights
- Best-In-Class Motion & servo performance
- Higher bandwidth, faster response, enhanced linearity and highest control resolutions
- Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
- Added feedback support: up to three simultaneously, or two absolute feedbacks
- Composer2, Proprietary Drive Level SIL( Software In The Loop), allows running customer’s control algorithms within the drive’s real-time
- High processing power with large memory resources for better control, enhanced processing, and real time recording
Feature | Units | 1/100 | 3/100 | 6/100 | 10/100 | 15/100 | 25/100 | P50/100 |
|---|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 10 |
||||||
Nominal supply voltage | VDC | 85 |
||||||
Maximum supply voltage | VDC | 95 |
||||||
Maximum continuous power output | W | 70 | 220 | 440 | 735 | 1100 | 2000 | 2000 |
Efficiency at rated power | % | > 99 |
||||||
Maximum output voltage |
| Up to 96% of DC bus voltage |
||||||
Amplitude sinusoidal/DC continuous current | A | 1 | 3 | 6 | 10 | 15 | 25 | 25 |
Sinusoidal continuous RMS current limit (Ic) | A | 0.7 | 2.1 | 4.2 | 7.1 | 10 | 17.7 | 17.7 |
Peak current limit | A | 2 x Ic |
||||||
Peak Time | Secs | Standard 3secs | Up to 30secs | |||||
Feature | Units | 3/200 | 6/200 | 10/200 |
|---|---|---|---|---|
Minimum supply voltage | VDC | 20 |
||
Nominal supply voltage | VDC | 170 |
||
Maximum supply voltage | VDC | 195 |
||
Maximum continuous power output | W | 440 | 880 | 1450 |
Efficiency at rated power | % | > 99 |
||
Maximum output voltage |
| Up to 96% of DC bus voltage |
||
Amplitude sinusoidal/DC continuous current | A | 1 | 6 | 10 |
Sinusoidal continuous RMS current limit (Ic) | A | 2.1 | 4.2 | 7.1 |
Peak current limit | A | 2 x Ic |
||
Feature | Units | R15/200 | R35/200 |
|---|---|---|---|
Minimum supply voltage | VDC | 20 |
|
Nominal supply voltage | VDC | 170 |
|
Maximum supply voltage | VDC | 195 |
|
Maximum continuous power output | W | 2200 | 5100 |
Efficiency at rated power | % | > 99 |
|
Maximum output voltage |
| Up to 96% of DC bus voltage |
|
Amplitude sinusoidal/DC continuous current | A | 15 | 35 |
Sinusoidal continuous RMS current limit (Ic) | A | 10.6 | 24.8 |
Peak current limit | A | Ic |
|
Control Supply
| Feature | Units | Units | Details |
|---|---|---|---|
| Control supply input voltage | V | Isolated DC source: 14 to 95V | |
| 24V Control supply input power consumption | Without encoder | W | ≤4 |
| With 4 x 300mA encoders (1.2A@5VE) | W | ≤11.5 | |
Encoder Supply
| Feature | Details | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 5V supply | 5V ±5% Total current capability of 1200mA. | |||||||||
|
||||||||||
Feature | Units | All Types |
|---|---|---|
Weight | g (oz) | 174g (6.14 oz) |
Dimension | mm (in) | 95 x 72 x 30.3 mm(3.74” x 2.84” x 1.19”) |
Mounting method | Panel Based |
|
Interface Board LEDs | Drive Status, EtherCAT Status, EtherCAT Link In and Out, |

- All Platinum line of servo drives feature functional safety (Learn more…)
- In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
- Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
- Platinum Bee Quad safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SBC and SLT







Complementary Products
EASII
Elmo Application Studio II Software
Elephant
Power Supply For Servo Applications
Output Current 30A, Input Voltage: from 36VA to 480VAC
Gold Lion
Motion Controller for Harsh Environment
Platinum Lion
Advanced Motion Controller For Harsh Environment With Extended I/O’s
Related Products
Platinum Bee
Extreme Environment, Ultra Small Servo Drive With Safety
Up to 70A/100V, 80A/80V, 35A/200V
Platinum Solo Triple Bee
Extreme Environment Ultra High Current Servo Drive
Up to 270A/60V, 240A/80V, 210A/100V, 100A/200V
Platinum Hornet
Extreme Environment, High Current Small Servo Drive With Safety
Up to 25A/100V, 9A/200V