The Tambourine (TAM-30) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Description

The Ultimate Power Source for Any Project

The Tambourine (TAM-30) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

The Tambourine rectifies AC input voltage of up to 3 x 528 VAC, into
filtered DC voltage with a continuous output current of 30 A (60 A peak). It also complements Elmo servo drives that do not include an integrated power supply.

Learn more about Elmo’s Power Supply and read our white paper.

Features:

  • Rectifies AC input voltage of up to 3 x 528 VAC, into filtered DC voltage with a continuous output current of 30 A (40 A peak).
  • The number of servo drives powered by a single Tambourine is limited only by the total power consumption of the servo drives, and not by
    the output current of the Tambourine.
  • Operates directly from the mains when feeding isolated servo drives,
    or via an isolation transformer when non-isolated servo drives are employed.
  • High capacitance to offer a low output voltage drop while operating
    from a single phase source.
  • Regenerating braking capability that allows fast braking when there is high inertia.
  • Built-in inrush current limiters that limit the power-on currents to low levels, reducing turn-on stress from the mains.
  • Internal EMC filtering that eliminates the necessity for external
    devices, thereby complying with the CE EMC Directive.
  • Panel mounted for simple and fast mounting.
  • Built-in Protection & Diagnostics:
  • “Shunt On” duty cycle limiter
  • Three diagnostic LEDs: Power on, Shunt on, Duty cycle limitation

Tambourine Highlights:

  • Continuous output current: 30 A
  • AC input
  • Single- or three-phase operation
  • Direct-to-mains operation capability
  • High regenerative (braking) capability
  • Inrush current limit
  • EMC filtering “inside”
Power SupplyTAM-30/36 VACTAM-30/60 VAC
TAM-30/120 VACTAM-30/230 VACTAM-30/420 VACTAM -30/480 VAC
Nominal
Input AC Voltage
1×36 VAC

3×36 VAC
1×57 VAC

3×57 VAC
1×120 VAC

3×120 VAC
1×230 VAC

3×230 VAC
3×420 VAC3×480 VAC
Max Input
AC Voltage
1×38 VAC (L-N)
3×38 VAC (L-L
1×62.7 VAC (L-N)
3×62.7 VAC (L-L)
1×131 VAC (L-N)
3×131 VAC (L-L)
1×270 VAC (L-N)
3×270 VAC (L-L)
3×470 VAC (L-L)3×528 VAC (L-L)
Max Output
Power Cont.
1650 W2700 W5700 W11400 W19500 W21000 W
Max Output
Power Peak
3300 W5400 W11400 W22800 W39000 W42000 W
Nominal DC
bus Output
(at nominal
AC Voltage)
50 VDC80 VDC170 VDC325 VDC560 VDC (for 400 VAC)

594 VDC (for 420 VAC)
560 VDC (for 400 VAC)

678 VDC (for 480 VAC)
Shunt Power
(Peak)
1.8 kW4.5 kW5.5 kW6 KW5.5 kW6.7 kW
DC Output
Cont. Current
30 A30 A30 A30 A30 A30 A
DC Output
Peak Current
60 A60 A60 A60 A60 A60 A
Mating DrivesXXX-YY/60XXX-YY/100XXX-YY/200XXX-YY/400XXX-YY/700XXX-YY/800
Weight1155 gr1155 gr1155 gr1155 gr1155 gr1155 gr