Gain a competitive edge with Elmo’s cutting edge technologies
Elmo Motion Control offers a wide range of servo drives for any motion requirement, from industrial applications that demand the utmost precision and power density, to the world’s most extreme applications designed for critical missions in harsh environments
With Elmo’s Motion Control, your machines perform at their highest potential – faster, more accurate, consistent, and safer. And, they are, lighter, smaller, simpler to build and run, and longer-lasting. Elmo uniquely enables you to cut costs through technology, improving machine throughput by 20%-250% without touching the mechanics – thus eliminating the long and expensive process of improving, retrofitting, redesigning, stiffening, resizing, and ruggedizing.
Servo Drives for Industrial Environment
The Elmo Industrial Servo drive product line provides total compliance with global industry standards and unparalleled performance, capabilities, and flexibility.



Titanium Line Servo DrivesNEW
Redefining Limits of Motion Control
Small, Smart, Safe – Titanium
The next generation of motion control solutions that deliver outstanding performance.
The Elmo advanced Titanium line of servo drives offers optimal performance with advanced power density, providing exceptional intelligent and compact servo drives that are operational within minutes. These single-axis and multi-axis servo drives, featuring top-performance multi-core processors, deliver superior productivity, Functional Safety, advanced networking, and local intelligence in a compact package.


Platinum Line Servo DrivesNEW
Safer, Smarter, Smaller, Simpler.
Significantly enhanced servo performance, higher EtherCAT networking precision, much richer servo operation capabilities, more feedback options, and certified smart Functional Safety.
Elmo’s industry-leading Platinum line of servo drives provides faster and more enhanced servo performance with wider bandwidth, higher resolutions, and advanced control for better results. Platinum drives offer precise EtherCAT networking, faster cycling, very high synchronization, negligible jitters, and near-zero latency. They are fully synchronized to the servo loops and feature-rich feedback support, up to three feedbacks simultaneously (with two absolute encoders working simultaneously). The Platinum line includes one of the world’s smallest Functional Safety and FSoE certified servo drives with unique SIL capabilities.


Gold Line Servo Drives
Smart, Small, Simple.
Since 2012, Elmo Gold Servo Drives have provided industry-leading smart servo functionality for highly demanding applications, delivering top throughput and yield at an unmatched cost.
The Gold line of servo drives is the direct result of over 200 person-years of engineering and natural evolution of the original Elmo SimplIQ technology. Supporting both CANopen and EtherCAT protocols and equipped with advanced technology, this exceptional line for its cutting edge performance.


SimplIQ Line Servo Drives
Top-performance, ultra-efficient, high-power, field-proven technology, with the most competitive pricing.
Elmo SimplIQ servo drives have been in operation since 2004 and are still considered among the best servos on the market today.
With over 2,000,000 installed units running 24/7, the Elmo SimplIQ line continues to demonstrate its utmost reliability and performance, making it a top choice for those seeking proven, high-performance servo drives.
Our servo drives provide total compliance with global industry standards:
Ethernet for Control Automation Technology (EtherCAT) is the leading protocol for state-of-theart control of industrial machinery in distributed networks. With our Gold Line servo drives fully EtherCAT compliant, Elmo is among a handful of certified companies to have passed rigorous EtherCAT conformance testing.
Elmo fully supports the CANopen protocol (specification EN 50325-4) which enables standardized control in embedded systems for an extensive range of applications.

Elmo’s Gold Line of servo drives support Safe Torque Off (STO) with the highest safety standards:
- IEC 61800-5-2:2007 SIL3
- EN ISO 13849-1:2008 Cat 3, PL e
- EN 61508-1:2010 SIL3
- EN 61508-2:2010 SIL3
- EN 61508-3:2010 SIL3
- IEC / EN 61800-5-1
Elmo products are fully compliant with UL standards, including:
- UL 61800-5-1 (Adjustable speed electrical power drive systems)
- UL 508C (Power Conversion Equipment)
- UL 840
- UL 60950 (Safety of Information Technology Equipment)
- CSA C22.2 (Industrial Control Equipment)
EMC
- EN 61800-3
- EN 55011
- IEC 61000-4-x
- IEC 61326-3-1
Environmental Testing International Standard
- IEC 60068-2-X
| Specification | Details |
|---|---|
| Approved IEC60068-2-78 | Environmental testing – Damp heat, steady state |
| Approved IEC60068-2-6 | Environmental testing –Vibration (sinusoidal) |
| Approved IEC60068-2-2 | Environmental testing – Dry heat |
| Approved IEC60068-2-27 | Basic environmental testing procedures – Shock |
Servo Drives for Harsh Environment
The Elmo ExtrIQ product line is the result of combining Elmo’s world-class servo performance, high efficiency, and ultra-small size and weight, together with the ability to withstand extreme environmental conditions. Field-proven for over 15 years, ExtrIQ products are driving applications day and night on the ground, in the air, and underwater.



Titanium Line Servo DrivesNEW
Redefining Limits of Motion Control
Small, Smart, Safe
The next generation of motion control solutions that deliver outstanding performance.
The Elmo advanced Titanium line of harsh environment servo drives offers optimal performance with advanced power density, providing exceptional intelligent and compact servo drives that are operational within minutes. These single-axis and multi-axis servo drives, featuring top-performance multi-core processors, deliver superior productivity, Functional Safety, advanced networking, and local intelligence in a compact package for operation in Extreme Environmental Conditions.


ExtrIQ Platinum Line Harsh Environment Servo DrivesNEW
Safer, Smarter, Smaller, Simpler.
Smart servo functionality for highly demanding applications Composer2, Drive level SIL (Software In the Loop)
The Platinum ExtrIQ is a Line of STD “Off The Shelf” High Performance Servo Drives And most advance Motion Controllers Designed, Verified and “Field Proven” to operate in Extreme Environmental Conditions


ExtrIQ Gold Line Servo Drives
Smart, small, simple.
Industry-leading smart servo functionality for highly demanding applications
Since 2012, Elmo Gold Servo Drives have provided industry-leading smart servo functionality for highly demanding applications, delivering top throughput and yield at an unmatched cost. The Gold line of servo drives is the direct result of over 200 person-years of engineering and natural evolution of the original Elmo SimplIQ technology. Supporting both CANopen and EtherCAT protocols and equipped with advanced technology, this exceptional line for its cutting edge performance.


ExtrIQ SimplIQ Line Servo Drives
Top-performance, ultra-efficient, high-power, field-proven technology, with the most competitive pricing.
Elmo SimplIQ servo drives have been in operation since 2004 and are still considered among the best servos on the market today. With over 2,000,000 installed units running 24/7, the Elmo SimplIQ line continues to demonstrate its utmost reliability and performance, making it a top choice for those seeking proven, high-performance servo drives.