Description

Not Recommended for New Design
Smart and Slim Digital Servo Drive for Brush and Brushless Motors
Operates in current, velocity, position and advanced position modes
The Cello is a series of intelligent, slender digital servo drives for DC brush, brushless motors and linear motors. The slim servo drive supports up to 30 amps continuous current.
Its high density allows the drive to deliver a peak of 6800 W of power and 3400 W of continuous power. Based on Elmo’s SimplIQ Motion Control technology, the Cello is capable of operating in position, velocity and current modes and contains a wide range of feedback and I/O options. When using Elmo’s Composer software, users can easily perform drive setup, configuration, tuning, analysis and programming. The drive operates on DC power. The Cello’s slender case enables an efficient and cost saving implementation.
Feature | Units | 5/60 | 10/60 | 15/60 | 15RMS/60 | 30/60 | 3/100 | 10/100 | 15/100 | 15RMS/100 | 30/100 | 2/200 | 6/200 | 10/200 | 15/200 | 15RMS/200 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 10 | 20 | 40 |
||||||||||||
Nominal supply voltage | VDC | 50 | 85 | 170 |
||||||||||||
Maximum supply voltage | VDC | 59 | 95 | 195 |
||||||||||||
Maximum continuous | W | 240 | 480 | 720 | 1000 | 1440 | 260 | 800 | 1200 | 1700 | 2400 | 360 | 960 | 1600 | 2400 | 3400 |
Efficiency at rated power | % | > 97 |
||||||||||||||
Maximum output voltage |
| 97% of DC bus voltage at f=22 kHz |
||||||||||||||
Auxiliary supply voltage | VDC | 24 ± 20% |
||||||||||||||
Auxiliary power supply | VA | 12 |
||||||||||||||
Amplitude sinusoidal | A | 5 | 10 | 15 | 21 | 30 | 3.3 | 10 | 15 | 21 | 30 | 2.25 | 6 | 10 | 15 | 21 |
Sinusoidal continuous | A | 3.5 | 7.1 | 10.6 | 15 | 21.2 | 2.3 | 7.1 | 10.6 | 15 | 21.2 | 1.6 | 4.2 | 7.1 | 10.6 | 15 |
Peak current limit | A | 2 x Ic |
||||||||||||||
Output power without | % | 100 | 75 | 100 | 100 | 75 | 50 |
|||||||||
Weight | g (oz) | 640 g (22.6 ounces) |
||||||||||||||
Dimensions | mm (in) | 150 x 25.4 x 105 (5.9" x 1.0" x 4.1") |
||||||||||||||
Digital in/Digital |
| 10/5/2 |
||||||||||||||
Mounting method |
| Wall Mount (on back or on side) |
||||||||||||||
Feature | Unit | Specification |
|---|---|---|
| Servo Modes | Current, Velocity, Position, Advanced Position |
|
| Core | SimplIQ |
|
| Communication | RS-232, CANopen: DS402, DS305 |
|
| PWM switching frequency | KHz | 22 ± 5% default on the Motor |
| Switching method | Advanced Unipolar PWM |
|
| Current Loop Bandwidth | KHz | <2.5 |
| Current Sampling Rate | KHz | Up to 16, default 11 |
| Velocity Loop Bandwidth | Hz | <350 |
| Velocity Sampling Rate | KHz | Up to 8, default 5.5 |
| Position Loop Bandwidth | Hz | <80 |
| Position Sampling Rate | KHz | Up to 4, default 2.75 |
| Maximum heat sink temperature | °C (°F) | 85°C - 88°C (185°F - 190°F) |
| Ambient operating temperature | °C (°F) | 0° ~ 40°C (32° ~ 104°F) models for extended environmental conditions are available |
| Storage temperature | °C (°F) | -20° ~ 85°C (-4° ~ +185°F) |
| Maximum humidity | % | 90% non-condensing |
| Maximum Operating Altitude | m (ft) | 2,000 m (6562 feet) |
| Protection level |
Feature | Standard | Advanced |
|---|---|---|
| CANopen interface (DS 301, DS 402) | Yes | Yes |
| Current mode | Yes | Yes |
| Velocity mode, follower | Yes | Yes |
| Position jog, follower, point-to-point | Yes | Yes |
| Pulse and direction input | Yes | Yes |
| Dual loop, velocity and position | No | Yes |
| PT position versus time mode | Yes | Yes |
| PVT position and velocity versus time | Yes | Yes |
| ECAM / Follower | No | Yes |
| Overall user program size | 2 KB | 32 KB |