Description

Gold Duet 80, 750W & 1000W,
400VDC & 800VDC
Highly Compact Integrated Servo Drives
and Motor, 400VDC & 800VDC
The Gold Duet 80 series of digital servo drives are highly resilient and designed to deliver the highest density of power and intelligence. The Gold Duet 80 delivers up to 1000W of continuous power and 3000W peak power in a compact high quality package.
The Gold Duet includes the digital drive which is part of Elmo’s advanced Gold Line. The digital servo drives are designed for use with any type of sinusoidal and trapezoidal commutation, with vector control. The Gold Duet 80 can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network.
The Elmo Application Studio (EASII) software tools enable users to quickly and simply configure the servo drive for optimal use with their motor. The Gold drive inside the Gold Duet 80, as part of the Gold Line, is fully programmable.
Gold Duet Highlights:
The Gold Duet is Elmo’s family of top performing integrated servo motors, equipped with built-in Gold series Elmo drives.
The newest versions added to the family are made possible with high performance 80 frame servo motors. The Gold series of digital servo drives in the Duets is highly resilient and designed to deliver the highest density of power and intelligence. The new Gold Duet delivers high power in a compact high quality package.
- 750W Motor Rated Torque, 2.39NM @ 3000 RPM
- 750W Motor Peak Torque, 7.17NM @ 3000 RPM
- 1000W Motor Rated Torque, 3.18NM @ 3000RPM
- 1000W Motor Peak Torque, 9.54NM @ 3000 RPM
- Advanced EtherCAT networking
80 mm Flange 400V/800V Electrical and Physical Data
Parameter |
| 750W | 750W | 1000W | 1000W |
|---|---|---|---|---|---|
Motor |
|||||
Rated Rotation Speed | rev/min | 3000 | 3000 | 3000 | 3000 |
Rated Torque | Nm | 2.39 | 2.39 | 3.18 | 3.18 |
Maximum Peak Torque | Nm | 7.17 | 7.17 | 9.54 | 9.54 |
Rotor Inertia | x10-4 kgm2 | 1.414 | 1.414 | 1.85 | 1.85 |
Rotor Inertia with brake | x10-4 kgm2 | 1.385 | 1.385 | 1.862 | 1.862 |
Electrical |
|||||
Min DC bus for | VDC | 220 | 220 | 200 | 200 |
Minimum Supply Voltage | VDC | 50 | 95 | 50 | 95 |
Maximum Supply Voltage | VDC | 396 | 780 | 396 | 780 |
DC Bus Input Current @Vbus | A/V | 2.25A@320V | 1.28A@560V | 3.0A@320V | 1.7A@560V |
VL , Control & Logic Supply | VDC | See Table in section 4.2 Auxiliary Supply Input Voltage (VL) |
|||
Mechanical |
|||||
Weight W/O Brake | Kg | 3.70 | 3.70 | 4.30 | 4.30 |
Weight With brake | Kg | 4.40 | 4.40 | 5.00 | 5.00 |
Dimensions W/O Brake | Mm (in) | 261.7x119.2x86.2 | 311.8x119.2x86.2 | 281.7x119.2x86.2 | 281.7x119.2x86.2 |
Dimensions With Brake | Mm (in) | 311.8x119.2x86.2 | 311.8x119.2x86.2 | 331.8x119.2x86.2 | 331.8x119.2x86.2 |
Encoders |
| Options
|
|||
Structure |
| Totally enclosed, non-ventilated |
|||
Protection level |
| IP65 |
|||