DSEI 2021
September 14, 2021 – September 17, 2021
London, UK | Excel London, Booth H6-158
Let’s meet!
1.
Please use our personalised Exhibitor Guest Code ELM-510 to register for the exhibition. This code provides 50% reduction on cost of entry.
Servo & Motion for World’s Most Critical Missions
ExtrIQ technology is designed for missions requiring both extreme motion performance and harsh environment durability.
ExtrIQ technology combines Elmo’s world class servo performance, high efficiency operation, ultra small size and weight, together with the ability to withstand extreme environmental conditions.
Field proven for over 15 years, ExtrIQ products are driving the world’s toughest applications on the ground, in the air and underwater.
ExtrIQ – Absolute Reliability for Any Environment
Superior Multi-Axis Control ready for Extreme Environment, Unbeatable Servo
Performance, Efficient Real Time Networking
Platinum Bee
Platinum Bee is an advanced, high power density servo drive which provides top performance, advanced networking and built-in safety, as well as a fully featured motion controller and local intelligence.
Bee is part of the innovative Platinum line of products, designed specifically for harsh environments. Elmo’s industry-leading Platinum line of servo drives provides faster and more enhanced servo performance with wider bandwidth, higher resolution, and advanced control for better results.
The Platinum Bee delivers up to 5.6 kW power in a compact package (35 x 30 x 15.6 mm or 1.38″ x 1.18″ x 0.6″) and is ideally suited for extreme environmental conditions, including shocks, vibrations, humidity, and pressure. It features significantly enhanced servo performance, higher EtherCAT networking precision, much richer servo operation capabilities, more feedback options plus SIL functionalities together with certified smart Functional Safety.
Composer2®
COMPOSER2® tool allows SIL (Software in the Loop) execution at the servo drive level. Together with EASII, Elmo’s proprietary drive tuning and configuration tool, it allows the engineers to take motion control of their systems into their own hands.
Composer2®, Elmo’s free-to-use tool, enables motion control engineers to design their own algorithms, making it accessible, fast and easy-to-use. Implemented directly on Elmo’s Platinum servo drives and controllers, Composer2® works in MathWorks Simulink® and is designed to run the algorithms in the real time environment.
Platinum Lion
The Platinum-Lion (P-Lion), Elmo’s ExtrIQ version of the Platinum-Maestro is the world’s most advanced and ruggedized multi axis network motion controller, suitable for operation in any environment.
Based on the world’s most advanced motion controller – the Platinum Maestro, incorporating an integral high level computational dual-core system (2 x 1.5 GHz) with memory and onboard additional hardware peripherals, the P-Lion surges the boundaries of any machine, optimizing overall accuracy, speed and throughput of any system.