High Power With Functional Safety
Up to 50A/800V

Description

New Era in Servo Control
Smallest 800VDC Servo Drive

Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability

Up to R50A/800V Up to 32kW
of Continuous Power

The Platinum Cimbasso is an integrated solution delivering up to 32 kW of continuous power in a compact package (73 x 158 x 110 mm or 2.87″ x 6.22″ x 4.33″).

This advanced, high power density servo drive provides top performance, functional safety, advanced networking, as well as a fully featured motion controller and local intelligence.

The Platinum series was designed to meet the evolving needs of OEM designers for smarter, smaller, faster servo, with higher functionality and ease-of-use. Platinum drives aim to assist machine and robotic manufacturers in creating better machines through both superior motion-control and utmost safety.

Platinum Cimbasso HighlightsNEW

  • Up to R50A/800V
  • Ultra-Fast EtherCAT Networking
  • Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE
  • Integrated Safe I/Os (2 SIL3 inputs + 2 STO hardware inputs + SIL3 brake outputs)

Platinum Series HighlightsNEW

  • Best-In-Class servo performance
  • World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
  • Higher bandwidth, faster response, enhanced linearity and highest control resolutions
  • Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
  • Added feedback support: up to three simultaneously, or two absolute feedbacks
  • High processing power with large memory resources for better control, enhanced processing, and real time recording

Feature

Units

R8/800

R16/800

R25/800

R50/800

Minimum supply voltage

VDC

50

Nominal supply voltage

VDC

560 (when rectified from 3 x 400 VAC)


680 (when rectified from 3 x 480 VAC)

Maximum supply voltage

VDC

780

Maximum continuous power output

kW

5

10

16

32

Efficiency at rated power
(at nominal conditions)

%

> 98

Control Power supply consumption

VA

L-Shape: 5


Fins+Fan: 12

Continuous current limit (Ic)
Amplitude sinusoidal/DC
trapezoidal commutation

A

8

16

25

50

Sinusoidal continuous
RMS current limit (Ic)

A

5.6

11.3

17.7

35.3

Peak current limit

A

No peak

 

Control Supply

FeatureUnitsUnitsDetails
L-ShapeFins+Fan
Control supply input voltageV18 to 3024 ± 10%
24V Control supply input power consumptionWithout Encoder (VL Only)W≤4.5≤13
With encoder up to 400mA@5VW≤7.5≤15.5
With encoder up to 300mA@11VW≤8≤16.5

 

Encoder Supply

FeatureUnits
5V supply5VDC Nominal, 4.75V÷5.25V; up to 400mA
11V supply only with Safety Capability: F11VDC Nominal, 10.6V÷11.5V; up to 300mA

Complementary Products

Tambourine-20

The Tambourine (TAM-20) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Related Products

Additional information

Input Power

DC

Safety Level

FSoE, Functional Safety, Functional Safety & Safe I/O, STO

Feedback

ACURO, BISS, BOSCH, Digital Halls, DSL, EnDat 2.2/2.1, EnDat3, HIPERFACE, Hiperface DSL, INCREMENTAL, Other, PANASONIC, RESOLVER, SAFE ACURO, SAFE BISS, SAFE DSL, SAFE EnDat2.2, SAFE EnDat3, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

EtherCat, Ethernet, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Panel Mount