Description

New Era Of Servo Control
Harsh Environment Ultra High Current Compact Servo Drive
Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability
Designed, qualified, verified, manufactured and tested to withstand Extreme Environments
Up to 270A/60V, 240A/80V, 210A/100V, 100A/200V
In addition to enduring the most extreme environment the ExtrIQ Platinum exhibits top servo performance, super compact sizes, high efficiency, negligible EMI, High Reliability and answering any servo and motion requirements. The durability is verified by the most severe Environmental, EMC and Safety Standards.
The Ultra High Current Platinum Solo Triple Bee is an advanced high power density servo drive, delivering up to 17 kW electrical power in a 165cm3 (10.Inch3) compact package 55 x 80 x 37.6 mm (2.16″ x 3.15″ x 1.48″).
Platinum Solo Triple Bee Highlights
- Ready for the Extreme, Field proven, high MTBF
- High current servo drive Up to 270A/60V, 240A/80V, 210A/100V, 100A/200V
- Ultra Efficient, >99%
- Up to 17kW of continuous electrical output power
- Ultra-Fast EtherCAT Networking
- Harsh Environment Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE
- Harsh Environment Integrated Safe I/Os (2 SIL3 inputs + 2 STO hardware inputs + SIL3 break outputs + SIL3 output)
- Negligible EMI
Platinum Series Highlights
- Best-In-Class servo performance
- World’s smallest servo technology to feature Harsh Environment functional safety and safety over EtherCAT (FSoE)
- Higher bandwidth, faster response, enhanced linearity and highest control resolutions
- Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
- Added feedback support: up to three simultaneously, or two absolute feedbacks
- High processing power with large memory resources for better control, enhanced processing, and real time recording
- Composer2, Proprietary Drive Level SIL( Software In The Loop), allows running customer’s control algorithms within the drive’s real-time
Feature | Units | R270/60 | R240/80 | R210/100 | R100/200 |
|---|---|---|---|---|---|
Minimum supply voltage | VDC | 10 | 20 |
||
Nominal supply voltage | VDC | 45 | 65 | 85 | 170 |
Maximum supply voltage | VDC | 55 | 75 | 95 | 195 |
Maximum continuous Electrical power output | kW | 12.5 | 15 | 17 | 16.5 |
Efficiency at rated power (at nominal conditions) | % | > 99 |
|||
Maximum output voltage |
| Up to 96% of DC bus voltage |
|||
Amplitude sinusoidal/DC continuous current | A | 270 | 240 | 210 | 100 |
3-Phase Sinusoidal continuous RMS current limit (Ic) | A | 190 | 170 | 150 | 70 |
Current limit | A | Max Output current is guaranteed for THeat-Sink <85°C |
|||
Control Supply
| Feature | Units | Units | Details |
|---|---|---|---|
| Control supply for input voltage where the Safety Capability is F, S | V | Isolated DC source: 12 to 60 | |
| Control supply for input voltage where the Safety Capability is O | V | Isolated DC source: 12 to 95 | |
| 24V Control supply input power consumption | Without Encoder | W | ≤4 |
| With encoder up to 400mA@5V | W | ≤6 | |
| For Safety Capability F only With encoder up to 300mA@11V | W | ≤7 | |
Encoder Supply
| Feature | Details |
|---|---|
| 5V supply | 5V Nominal, 4.75V÷5.25V up to 400mA |
| 11V supply only with Safety Capability: F | 11V Nominal, 10.6V÷11.5V up to 300mA |
Feature | Units | All Types |
|---|---|---|
Weight | g (oz) | ~210.0 g (7.41 oz) |
EtherCAT Version Dimension | mm (in) | 55 x 80 x 37.6 mm (2.16" x 3.15" x 1.48") |
Mounting method | Panel Based Mounting |
|
Degrees of protection | IP=00 |
|

- All Platinum line of servo drives feature functional safety (Learn more…)
- In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
- Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
- Platinum Platinum Solo Triple Bee safety functions supported: STO, SLP, SLS, SS1, SS2, SOS and SLT







Complementary Products
EASIII
Elmo Application Studio II Software
Elephant
Power Supply For Servo Applications
Output Current 30A, Input Voltage: from 36VA to 480VAC
Gold Lion
Motion Controller for Harsh Environment
Platinum Lion
Advanced Motion Controller For Harsh Environment With Extended I/O’s
Related Products
Platinum Bee
Extreme Environment, Ultra Small Servo Drive With Safety
Up to 70A/100V, 80A/80V, 35A/200V
Platinum Bee Quartet
Extreme Environment, A Complete 4 Axis, Motion Control System
Up to 25A/100V, P50A/100V, 35A/200V
Platinum Hornet
Extreme Environment, High Current Small Servo Drive With Safety
Up to 25A/100V, 9A/200V