The Host Communication protocols:
- Enable fast, simple communications with 3rd party industrial elements such as touch panels, teach pendant, PLCs, industrial PCs, etc.
- Use standard “by the book” industry protocols
- When proprietary communications protocols are preferred over standard industry protocols, G-MAS provides TCP/IP and UDP/IP communication interfaces via C and C++ libraries