Construct machine sequences, create motion trajectories without code
Used In:
- Application development stages
- Designing motion trajectories
- Testing motion sequences
- Executing repetitive sequences during testing
Used In:
The G-MAS Script Manager (GSM) is built into the Elmo Application Studio (EAS). It can manage and control all axes motions located under the G-MAS EtherCAT / CANopen fieldbus Network via executional function blocks.
The GSM executes most motion-related FB modules using the
PLC-Open standard. Additional executional modules for administrative, iterations and conditional FBs can also be used. The tool allows the user to construct, execute, load, save, and debug machine sequences, and create motion trajectories in a very simple and prompt manner without writing a single line of code.