Gold Twitter
NANO Servo Drive Up to 5600 Watts
Up to 50A/60V, 70A/100V, 35A/200V
Beyond the physical advantage, Elmo provides all of the features needed for a safe and productive environment. It is for good reason that Elmo’s drivers have been chosen to drive the world’s most advanced robotics from the biggest names in the industry. Elmo’s drives and motion controllers are consistently proven to be the most reliable and safe drivers for industrial robotics.
NANO Servo Drive Up to 5600 Watts
Up to 50A/60V, 70A/100V, 35A/200V
Ultra Small Servo drive
180A/60V, 160A/80VDC, 140A/100VDC, 70A/200VDC
WFT upgraded its industrial transporter with Elmo’s Gold Drum servo drives, and gained high current over extended periods
A leading manufacturer of AGV systems upgrades his latest model with Elmo’s advanced servo drives and solves a long-time operational problem.
The success of an e-commerce giant’s fully automated sorting facility hinged on low-profile mobile robots powered by Elmo’s compact, high-performance servo drives.
Elmo’s ultimate Motion Control solution is boosting the new design and answering the challenges of the first manufacturing floor Collaborative Robot Coworker developed by Siasun, a leading Chinese robotic company.