Gold Twitter
NANO Servo Drive Up to 5600 Watts
Up to 50A/60V, 70A/100V, 35A/200V
","url":"https:\/\/www.elmomc.com\/"}},"topLine":{"floatingTopLine":{"logo":{"showLogo":false,"html":""}}},"mobileHeader":{"firstSwitchPoint":1300,"secondSwitchPoint":778,"firstSwitchPointHeight":90,"secondSwitchPointHeight":60,"mobileToggleCaptionEnabled":"disabled","mobileToggleCaption":"Menu"},"stickyMobileHeaderFirstSwitch":{"logo":{"html":""}},"stickyMobileHeaderSecondSwitch":{"logo":{"html":"
"}},"sidebar":{"switchPoint":990},"boxedWidth":"1440px"},"VCMobileScreenWidth":"768","wcCartFragmentHash":"d4ca42fad85a7cbc3ed4e9b02522197b"};
var dtShare = {"shareButtonText":{"facebook":"Share on Facebook","twitter":"Share on X","pinterest":"Pin it","linkedin":"Share on Linkedin","whatsapp":"Share on Whatsapp"},"overlayOpacity":"85"};
In the electronics manufacturing, pick and place machines play an important role, as they allow placing surface-mount devices (SMDs) onto a printed circuit board. Elmo’s proven servo technology provides pick and place robots with the ability to achieve the highest machine performances, while operating in a very dense, harsh and extreme undefined mechanical vibrations environment, as fast motion speeds and precise, accurate low force control set a new challenge in pick and place applications.
While all of Elmo’s Gold drives can handle the rigors of pick and place applications, the Gold Twitter is the most popular choice for this industry for its power and footprint.
NANO Servo Drive Up to 5600 Watts
Up to 50A/60V, 70A/100V, 35A/200V
A new Generation of Pick & Place machinery has demanded that in addition to producing fast throughput and very high accuracy, it would control with high precision the mounting force of the placed components.