Description

New Era Of Servo Control
World’s Smallest “Ready to Use” Servo Drive
Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability
The “Plug & Play” Functional
Safety and FSoE Certified
Servo Drive with Safe I/Os
Delivers up to 5500 Watts
Up to 80A/80V, 70A/100V
The Platinum Solo Bee is the world’s smallest most powerful servo drive and part of Elmo’s Innovative Platinum series. The Platinum Solo Bee is an integrated solution, which simplifies and speeds up the connection to the application with a “Fast & Easy” to connect interface. The Platinum Solo Bee provides top servo performance, ultra-fast networking, increased processing power and rich feedback support
With only 47.6 x 32.4 x 24.0 mm, the Platinum Solo Twitter servo drive is one of the world’s smallest servo technology to feature Functional Safety support, safety over EtherCAT (FSoE) and integrated Safe I/Os (optional).
The Platinum series was designed to meet the evolving needs of OEM designers for smarter, smaller, faster servo, with higher functionality and ease-of-use. Platinum drives aim to assist machine and robotic manufacturers in creating better machines through both superior motion-control and utmost safety.
Platinum Solo Bee Highlights
- World’s Smallest Most Powerful Servo Drive
- Up to 80A/80V, 70A/100V
- Qualitative Power up to 5500W
- Innovative Platinum line core
- Ultra-Fast EtherCAT Networking
- Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE
Platinum Series Highlights
- Best-In-Class servo performance
- World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
- Higher bandwidth, faster response, enhanced linearity and highest control resolutions
- Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
- Added feedback support: up to three simultaneously, or two absolute feedbacks
- High processing power with large memory resources for better control, enhanced processing, and real time recording
Feature | Units | 1/100 | 3/100 | 6/100 | 10/100 | 15/100 | 25/100 |
|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 10 |
|||||
Nominal supply voltage | VDC | 85 |
|||||
Maximum supply voltage | VDC | 95 |
|||||
Maximum continuous power output | W | 80 | 235 | 470 | 800 | 1125 | 2000 |
Efficiency at rated power (at nominal conditions) | % | > 99 |
|||||
Maximum output voltage |
| Up to 96% of DC bus voltage |
|||||
Ic, Amplitude sinusoidal/DC continuous current | A | 1 | 3 | 6 | 10 | 15 | 25 |
Sinusoidal continuous RMS current limit (Ic) | A | 0.7 | 2.1 | 4.2 | 7.1 | 10 | 17.7 |
Peak current limit | A | 2 x Ic |
|||||
Feature | Units | 3/200 | 6/200 | 10/200 |
|
|---|---|---|---|---|---|
Minimum supply voltage | VDC | 20 |
|||
Nominal supply voltage | VDC | 170 |
|||
Maximum supply voltage | VDC | 195 |
|||
Maximum continuous power output | W | 485 | 975 | 1650 |
|
Efficiency at rated power (at nominal conditions) | % | > 99 |
|||
Maximum output voltage |
| Up to 96% of DC bus voltage |
|||
Ic, Amplitude sinusoidal/DC continuous current | A | 3 | 6 | 10 |
|
Sinusoidal continuous RMS current limit (Ic) | A | 2.1 | 4.2 | 7.1 |
|
Peak current limit | A | 2 x Ic |
|||
Feature | Units | R80/80 | R50/100 | R70/100 | R45/150 | R15/200 | R35/200 |
|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 10 | 10 | 10 | 10 | 20 | 20 |
Nominal supply voltage | VDC | 65 | 85 | 85 | 115 | 170 | 170 |
Maximum supply voltage | VDC | 75 | 95 | 95 | 135 | 195 | 195 |
Maximum continuous Electrical power output | kW | 5 | 4 | 5.6 | 5 | 2.5 | 5.6 |
Efficiency at rated power (at nominal conditions) | % | > 99 |
|||||
Maximum output voltage |
| Up to 96% of DC bus voltage |
|||||
Amplitude sinusoidal/DC continuous current | A | 80 | 50 | 70 | 45 | 15 | 35 |
Sinusoidal continuous RMS current limit (Ic) | A | 56.5 | 35.3 | 49.5 | 32 | 10.6 | 24.7 |
Feature | Units | R80/80 | R50/100 | R70/100 | R45/150 | R15/200 | R35/200 |
|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 10 | 10 | 10 | 10 | 20 | 20 |
Nominal supply voltage | VDC | 65 | 85 | 85 | 115 | 170 | 170 |
Maximum supply voltage | VDC | 75 | 95 | 95 | 135 | 195 | 195 |
Maximum continuous Electrical power output | kW | 4.3 | 4 | 4.8 | 3.7 | 2.5 | 4.7 |
Efficiency at rated power (at nominal conditions) | % | > 99 |
|||||
Maximum output voltage |
| Up to 96% of DC bus voltage |
|||||
Amplitude sinusoidal/DC continuous current | A | 70 | 50 | 62 | 33 | 15 | 29 |
Sinusoidal continuous RMS current limit (Ic) | A | 49.5 | 35.3 | 43.8 | 23.3 | 10.6 | 20.5 |
| Feature | Units | Details | |
|---|---|---|---|
| Control supply for input voltage where the Safety Capability is F, S | V | Isolated DC source: 12 to 60 | |
| Control supply for input voltage where the Safety Capability is O | V | Isolated DC source: 12 to 95 | |
| 24V Control supply input power consumption | Without Encoder | W | ≤4 |
| With encoder up to 400mA@5V | W | ≤6 | |
| Feature | Details |
|---|---|
| 5V supply | 400 mA |
Feature | Data |
|
|---|---|---|
General Mounting method | Panel mount |
|
Degrees of protection | IP=00 |
|
Part Number | Weights (g (oz)) | Dimensions (mm (in)) |
| PBEE-Wz-XXX/YYYEzz-Q PBEE-Wz-XXX/YYYGzz-Q | ~94.0g (3.3 oz) | 52.0 x 37.9 x 24.6 mm (2.05" x 1.49" x 0.97") |
| PBEE-Wz-XXX/YYYEzz-HQ PBEE-Wz-XXX/YYYGzz-HQ | ~117.0g (4.1 oz) | 52.0 x 41.3 x 28.6 mm (2.05" x 1.63" x 1.13") |
Part Number | Weights (g (oz)) | Dimensions (mm (in)) |
| PBEE-Wz-XXX/YYYTzz-Q | ~94.0g (3.3 oz) | 52.0 x 37.9 x 24.6 mm (2.05" x 1.49" x 0.97") |
| PBEE-Wz-XXX/YYYTzz-HQ | ~117.0g (4.1 oz) | 52.0 x 41.3 x 28.6 mm (2.05" x 1.63" x 1.13") |

- All Platinum line of servo drives feature functional safety (Learn more…)
- In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
- Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
- Platinum Twitter safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SLT and SBC








Complementary Products
EASII
Elmo Application Studio II Software
Platinum Maestro
High Precision Ethercat Muilti-Axis Motion Controller
Gold Maestro
Advanced Ethercat, Multi- Axis Motion Controller
Related Products
Platinum Bell
Compact Servo Drive
Up to 25A/100V, 9A/200V
Platinum Solo Bell
Small Servo drive
Up to 25A/100V, 9A/200V
Platinum Whistle
Miniature Powerful Servo Drive
Up to 25A/100V, 9A/200V
Platinum Solo Whistle
Miniature Powerful Servo Drive
Up to 25A/100V, 9A/200V
Platinum Solo Quartet
4X 5000W Servo Drive & Motion-Controller
Up to 25A/100V, 35/200V