Extreme Environment Ultra High Current Servo Drive
Up to 270A/60V, 240A/80V, 210A/100V, 100A/200V

Description

New Era Of Servo Control
Harsh Environment Ultra High Current Compact Servo Drive

Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability

Designed, qualified, verified, manufactured and tested to withstand Extreme Environments

Up to 270A/60V, 240A/80V, 210A/100V, 100A/200V

null

Ambient Operating Temperature

-40°C to +70°C
null

Thermal Shock

-40°C to +70°C within 3 min
null

Altitude

-400 m to 12,000 m (-1312 to 39370 feet)
null

Relative Humidity

up to 95% non-condensing at 25°C
up to 90% non-condensing at 42°C
null

Vibration

20 Hz –2000 Hz, 14.6 grms
null

Mechanical Shock

±20g
Half sine, 11 msec., 3 per direction (overall 18)

In addition to enduring the most extreme  environment the ExtrIQ Platinum exhibits top servo performance, super compact sizes, high efficiency, negligible EMI, High Reliability and answering any servo and motion requirements. The durability is verified by the most severe Environmental, EMC and Safety Standards.

The Ultra High Current Platinum Solo Triple Bee is an advanced high power density servo drive, delivering up to 17 kW electrical power in a 165cm(10.Inch3) compact package 55 x 80 x 37.6 mm (2.16″ x 3.15″ x 1.48″).

Platinum Solo Triple Bee Highlights

  • Ready for the Extreme, Field proven, high MTBF
  • High current servo drive Up to 270A/60V, 240A/80V, 210A/100V, 100A/200V
  • Ultra Efficient, >99%
  • Up to 17kW of continuous electrical output power
  • Ultra-Fast EtherCAT Networking
  • Harsh Environment Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE
  • Harsh Environment Integrated Safe I/Os (2 SIL3 inputs + 2 STO hardware inputs + SIL3 break outputs + SIL3 output)
  • Negligible EMI

Platinum Series Highlights

  • Best-In-Class servo performance
  • World’s smallest servo technology to feature Harsh Environment functional safety and safety over EtherCAT (FSoE)
  • Higher bandwidth, faster response, enhanced linearity and highest control resolutions
  • Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
  • Added feedback support: up to three simultaneously, or two absolute feedbacks
  • High processing power with large memory resources for better control, enhanced processing, and real time recording
  • Composer2, Proprietary Drive Level SIL( Software In The Loop), allows running customer’s control algorithms within the drive’s real-time

Feature

Units

R270/60

R240/80

R210/100

R100/200

Minimum supply voltage

VDC

10

20

Nominal supply voltage

VDC

45

65

85

170

Maximum supply voltage

VDC

55

75

95

195

Maximum continuous Electrical power output

kW

12.5

15

17

16.5

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Amplitude sinusoidal/DC continuous current

A

270

240

210

100

3-Phase Sinusoidal continuous RMS current limit (Ic)

A

190

170

150

70

Current limit

A

Max Output current is guaranteed for THeat-Sink <85°C

 

Control Supply

FeatureUnitsUnitsDetails
Control supply for input voltage where the Safety Capability is F, SVIsolated DC source: 12 to 60
Control supply for input voltage where the Safety Capability is O VIsolated DC source: 12 to 95
24V Control supply input power consumptionWithout EncoderW≤4
With encoder up to 400mA@5VW≤6
For Safety Capability F only
With encoder up to 300mA@11V
W≤7

 

Encoder Supply

FeatureDetails
5V supply5V Nominal, 4.75V÷5.25V
up to 400mA
11V supply only with Safety Capability: F11V Nominal, 10.6V÷11.5V
up to 300mA

Feature

Units

All Types

Weight

g (oz)

~210.0 g (7.41 oz)

EtherCAT Version Dimension

mm (in)

55 x 80 x 37.6 mm (2.16" x 3.15" x 1.48")

Mounting method

Panel Based Mounting

Degrees of protection

IP=00

  • All Platinum line of servo drives feature functional safety (Learn more…)
  • In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
  • Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
  • Platinum Platinum Solo Triple Bee safety functions supported: STO, SLP, SLS, SS1, SS2, SOS and SLT

Complementary Products

Elephant

Power Supply For Servo Applications
Output Current 30A, Input Voltage: from 36VA to 480VAC

Related Products

Platinum Bee

Extreme Environment, Ultra Small Servo Drive With Safety
Up to 70A/100V, 80A/80V, 35A/200V

Additional information

Input Power

DC

Safety Level

FSoE, Functional Safety, Functional Safety & Safe I/O, STO

Feedback

ACURO, BISS, BOSCH, Digital Halls, DSL, EnDat 2.2/2.1, EnDat3, HIPERFACE, Hiperface DSL, INCREMENTAL, Other, PANASONIC, RESOLVER, SAFE BISS, SAFE EnDat2.2, SAFE EnDat3, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

Diff RS232, EtherCat, Ethernet, RS232, RS422, TCP-IP, UDP, USB

Enviroment

Harsh

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based Module w Connector