Titanium Castanet
Up to 1.2 kW per axis, 2.4 kW total
Up to 100 VDC
Up to 15 A
NEW
The next generation of motion control solutions that deliver outstanding performance.
The industry-leading servo with enhanced and faster servo performance has raised the bar in performance and functionality. The Titanium line introduces GaN Power Switching Technology. This line features a scalable architecture that supports various safety configurations, including Full Functionality safety with FSoE for 2-axis or STO-only applications, as well as a multi-core processor.
Titanium Line HighlightsNEW
Up to 1.2 kW per axis, 2.4 kW total
Up to 100 VDC
Up to 15 A
Up to 1.2 kW per axis, 2.4 kW total
Up to 100 VDC
Up to 15 A
Up to 2.5kW per axis, 5kW total
Up to 2 x 25A/100V
Up to 2 x 15A/200V