Description

New Era Of Servo Control
4-Axis Miniature “Ready to Use” Motion Control System
Composer2, Software in the Loop Powerful Drive’s Capability
4X 5000W Servo Drive & 4 Axis
Motion-Controller
Platinum Solo Quartet is an ultra-small 4-axis motion control system with advanced multi-axis control, integrated 4 x 5kW powerful servo drives, and advanced safety and networking functionality. The Platinum Solo Quartet is a complete motion solution, which simplifies the connection to the application with an easy to connect interface.
The Platinum series was designed to meet the evolving needs of OEM designers for smarter, smaller, faster servo, with higher functionality and ease-of-use. Platinum drives aim to help machine and robotic manufacturers create better machines through both superior motion-control and utmost safety.
Platinum Solo Quartet Highlights
- 4X 5000W Servo Drive Intelligent Module
- 4 Axis Motion-Controller
- “Ready to Use” solution
- High Precision Servo Control
- Safety: STO (SIL3, PLe,CAT3)
- Rich I/O Support
- Innovative Platinum line core
- Fast EtherCAT Networking
Platinum Series Highlights
- Best-In-Class servo performance
- World’s smallest servo technology to feature advanced safety functionality
- Higher bandwidth, faster response, enhanced linearity and highest control resolutions
- Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
- Added feedback support: up to three simultaneously, or two absolute feedbacks
- High processing power with large memory resources for better control, enhanced processing, and real time recording
Feature | Units | 1/100 | 3/100 | 6/100 | 10/100 | 15/100 | 25/100 | P50/100 |
|---|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 10 |
||||||
Nominal supply voltage | VDC | 85 |
||||||
Maximum supply voltage | VDC | 95 |
||||||
Maximum continuous power output | W | 70 | 220 | 440 | 735 | 1100 | 2000 | 2000 |
Efficiency at rated power (at nominal conditions) | % | > 99 |
||||||
Maximum output voltage |
| Up to 96% of DC bus voltage |
||||||
Amplitude sinusoidal/DC continuous current | A | 1 | 3 | 6 | 10 | 15 | 25 | 25 |
Sinusoidal continuous RMS current limit (Ic) | A | 0.7 | 2.1 | 4.2 | 7.1 | 10 | 17.7 | 17.7 |
Peak current limit | A | 2 x Ic |
||||||
Peak Time | Secs | Standard 3secs | Up to 30secs |
|||||
Feature | Units | 3/200 | 6/200 | 10/200 |
|---|---|---|---|---|
Minimum supply voltage | VDC | 20 |
||
Nominal supply voltage | VDC | 170 |
||
Maximum supply voltage | VDC | 195 |
||
Maximum continuous power output | W | 440 | 880 | 1450 |
Efficiency at rated power (at nominal conditions) | % | > 99 |
||
Maximum output voltage |
| Up to 96% of DC bus voltage |
||
Amplitude sinusoidal/DC continuous current | A | 1 | 6 | 10 |
Sinusoidal continuous RMS current limit (Ic) | A | 2.1 | 4.2 | 7.1 |
Peak current limit | A | 2 x Ic |
||
Feature | Units | R15/200 | R35/200 |
|---|---|---|---|
Minimum supply voltage | VDC | 20 |
|
Nominal supply voltage | VDC | 170 |
|
Maximum supply voltage | VDC | 195 |
|
Maximum continuous power output | W | 2200 | 5100 |
Efficiency at rated power (at nominal conditions) | % | > 99 |
|
Maximum output voltage |
| Up to 96% of DC bus voltage |
|
Amplitude sinusoidal/DC continuous current | A | 15 | 35 |
Sinusoidal continuous RMS current limit (Ic) | A | 10.6 | 24.8 |
Peak current limit | A | Ic |
|
Control Supply
| Feature | Units | Units | Details |
|---|---|---|---|
| Control supply input voltage | V | Isolated DC source: 14 to 95V | |
| 24V Control supply input power consumption | Without encoder | W | ≤4 |
| With 4 x 300mA encoders (1.2A@5VE) | W | ≤11.5 | |
Encoder Supply
| Feature | Details | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 5V supply | 5V ±5% Total current capability of 1200mA. | |||||||||
|
||||||||||
Feature | Units | All Types |
|---|---|---|
Weight | g (oz.) | 174g (6.14 oz) |
Dimension | mm (in) | 95 x 72 x 30.3 mm(3.74” x 2.84” x 1.19”) |
Mounting method | Panel Mounted |
|
Interface Board LEDs | Drive Status, EtherCAT Status, EtherCAT Link In and Out, LAN Link, LAN Speed |

Complementary Products
Related Products
Platinum Bell
Compact Servo Drive
Up to 25A/100V, 9A/200V
Platinum Solo Bell
Small Servo drive
Up to 25A/100V, 9A/200V
Platinum Whistle
Miniature Powerful Servo Drive
Up to 25A/100V, 9A/200V
Platinum Twitter
Smallest Most Powerful Servo Drive With Functional Safety
Up to 80A/80V, 70A/100V, 35A/200V
Platinum Solo Quartet
4X 5000W Servo Drive & Motion-Controller
Up to 25A/100V, 35/200V