Description

New Era Of Servo Control
“Ready to Use” Servo
Driving “Any Motor”
Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability
Up to 25A/100V, 9A/200V
Up to 2kW of Continuous Power
The Platinum Solo Bell is a compact, digital servo drive, part of Elmo’s innovative Platinum series and designed to drive any motor. The Platinum Solo Bell is an integrated solution, which simplifies the connection to the application with an easy to connect interface. The Platinum Solo Bell provides top servo performance, ultra-fast networking, increased processing power and rich feedback support.
The Platinum Solo Bell servo drive can power any motor such as: two phases stepper (in closed or open loop), one brushless sinusoidal or trapezoidal servo motor, two DC or voice coil motors controlled independently by only one Platinum Solo Bell and two single phase servo motors (linear or rotary) controlled independently as well by only one Platinum Solo Bell.
The Platinum Solo Bell is one of the world’s smallest servo technology to feature Functional Safety support, safety over EtherCAT (FSoE) and integrated Safe I/Os (optional).
Platinum Solo Bell Highlights
- Designed to drive any motor:
- Two phases stepper (in closed or open loop)
- Brushless sinusoidal or trapezoidal servo motor
- Two DC or voice coil motors (controlled independently by one Platinum Bell)
- Two single phase servo motors (controlled independently by one Platinum Bell)
- Up to 25A/100V, 9A/200V
- Fast EtherCAT Networking
- Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE
- Integrated Safe I/Os (2 SIL3 inputs + 2 STO hardware inputs + SIL3 brake outputs + SIL3 output)
Platinum Series Highlights
- Best-In-Class servo performance
- World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
- Higher bandwidth, faster response, enhanced linearity and highest control resolutions
- Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
- Added feedback support: up to three simultaneously, or two absolute feedbacks
- High processing power with large memory resources for better control, enhanced processing, and real time recording
Feature | Units | 1/100 | 2.5/100 | 5/100 | 10/100 | 15/100 | 20/100 | 25/100 |
|---|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 10 |
||||||
Nominal supply voltage | VDC | 85 |
||||||
Maximum supply voltage | VDC | 95 |
||||||
Maximum continuous power output | W | 80 | 200 | 400 | 800 | 1200 | 1600 | 2000 |
Efficiency at rated power | % | > 99 |
||||||
Maximum output voltage |
| Up to 95% of DC bus voltage |
||||||
Amplitude sinusoidal/ | A | 1.0 | 2.5 | 5 | 10 | 15 | 20 | 25 |
Sinusoidal continuous | A | 0.7 | 1.8 | 3.5 | 7 | 10.6 | 14.1 | 17.5 |
Peak current limit | A | 2 x Ic |
||||||
Feature | Units | 3/200 | 6/200 | 9/200 |
|---|---|---|---|---|
Minimum supply voltage | VDC | 20 |
||
Nominal supply voltage | VDC | 170 |
||
Maximum supply voltage | VDC | 195 |
||
Maximum continuous power output | W | 480 | 960 | 1450 |
Efficiency at rated power (at nominal conditions) | % | > 99 |
||
Maximum output voltage |
| Up to 95% of DC bus voltage |
||
Amplitude sinusoidal/DC continuous current | A | 3 | 6 | 9 |
Sinusoidal continuous RMS current limit (Ic) | A | 2.1 | 4.2 | 6.3 |
Peak current limit | A | 2 x Ic |
||
Control Supply
| Feature | Units | Units | Details |
|---|---|---|---|
| Control supply for input voltage where the Safety Capability is F, S | V | Isolated DC source: 12 to 60 | |
| Control supply for input voltage where the Safety Capability is O | V | Isolated DC Source: 12 to 95 | |
| 24V Control supply input power consumption | Without encoder | W | ≤4 |
| With encoder up to 400mA@5V | W | ≤6 | |
| For Safety Capability F only With encoder up to 300mA@11V | W | ≤7 | |
Encoder Supply
| Feature | Details |
|---|---|
| 5V supply | 5V Nominal, 4.75V÷5.25V up to 400mA |
| 11V supply only with Safety Capability: F | 11V Nominal, 10.6V÷11.5V up to 300mA |
Feature | Units | All Types |
|---|---|---|
Weight | g (oz) | ~100 g (3.53 oz) |
Weight with SafeIO Board | g (oz) | ~110 g (3.88 oz) |
CAN and Non Function Safety | mm (in) | 66.0 x 58.5 x 34.3 mm (2.60" x 2.30" x 1.35") |
Function Safety with IO Version Dimensions | mm (in) | 66.0 x 58.5 x 37.0 mm (2.60" x 2.30" x 1.46") |
Mounting method | Panel Mounted |
|
Degrees of Protection | IP=00 |
|
- Option for integrated Safe I/Os: up to 6 digital inputs and 4 digital outputs (PLC SRC)
- All Platinum line of servo drives feature functional safety (Learn more…)
- In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
- Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
- Platinum Solo Bell safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SLT & SBC








Complementary Products
Related Products
Platinum Bell
Compact Servo Drive
Up to 25A/100V, 9A/200V
Platinum Whistle
Miniature Powerful Servo Drive
Up to 25A/100V, 9A/200V
Platinum Solo Whistle
Miniature Powerful Servo Drive
Up to 25A/100V, 9A/200V
Platinum Twitter
Smallest Most Powerful Servo Drive With Functional Safety
Up to 80A/80V, 70A/100V, 35A/200V
Platinum Solo Twitter
Smallest Most Powerful Servo Drive With Functional Safety
Up to 80A/80V, 70A/100V, 35A/200V
Platinum Solo Quartet
4X 5000W Servo Drive & Motion-Controller
Up to 25A/100V, 35/200V