Ultra Compact 4 Axis Servo Drives & Motion-Controller
Up to 4 X 16A/400VDC

Description

New Era In Servo Control

Composer2, Software in the Loop Powerful Drive’s Capability

Ultra Compact, A Complete 4 Axis,
Motion Control System, 4 X 16A Continuous, 400VDC

The Platinum String Quad (Quartet) is an integrated solution delivering up to 5500W per axis and 10400W in total of continuous power in a compact package (224 x 133 x 80 mm (8.82″ x 5.24″ x 3.15″) for the Fins+Fan model, and 224 x 133 x 38.3 mm (8.82″ x 5.24″ x 1.51″) for the L-shape model).

This advanced, high power density servo drive provides top performance, functional safety, advanced networking, as well as a fully featured motion controller and local intelligence.

The Platinum series was designed to meet the evolving needs of OEM designers for smarter, smaller, faster servo, with higher functionality and ease-of-use. Platinum drives aim to assist machine and robot manufacturers in creating better machines through both superior motion-control and utmost safety.

Platinum String Quartet HighlightsNEW

  • A compact, ready to use advanced multi-axis motion controller + 4 smart servo drives
  • Most powerful, 16A ( 30A peak) each drive at 400VDC
  • Advanced multi-axis control capabilities
  • Fast EtherCAT Networking
  • Functional Safety: STO (SIL3, PLe,CAT3)

Platinum Series HighlightsNEW

  • Best-In-Class servo performance
  • Higher bandwidth, faster response, enhanced linearity and highest control resolutions
  • Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
  • Added feedback support: up to three simultaneously, or two absolute feedbacks
  • Composer2, Proprietary Drive Level SIL( Software In The Loop), allows running customer’s control algorithms within the drive’s real-time
  • High processing power with large memory resources for better control, enhanced processing, and real time recording

Feature

Units

6/400

16/400

Minimum supply voltage

VDC

50

Nominal supply voltage

VDC

325

Maximum supply voltage

VDC

400

Maximum continuous power output

W

2000W per axis
and 8000W total

5500W per axis
and 10400W total

Efficiency at rated power (at nominal conditions)

%

> 98

Maximum output voltage

> 95% of DC bus voltage

Amplitude sinusoidal/DC continuous current

A

6 (per axis)

16 (per axis)

RMS (sinusoidal commutation) current ratings

DC

4.24 (per axis)

11.31 (per axis)

Peak current limit

A

18 (per axis)

30 (per axis)

 

Control Supply

FeatureUnitsUnitsDetails
L-ShapeFins+Fan
Control supply input voltageV18 to 3024 ± 10%
24V Control supply input power consumptionWithout Encoder (VL Only)W≤6.5≤15
With encoder up to 4x300mA@5VW≤13.5≤22
With encoder up to 4x300mA@11VW≤21≤29.5

 

Encoder Supply

FeatureDetails
5V supply5VDC Nominal, 4.75V÷5.25V; up to 300mA (for each Axis)
11V supply11VDC Nominal, 10.6V÷11.5V; up to 300mA (for each Axis)

Feature

Units

Units

All Types

Weightg (oz.)L-Shape:~980 g (~34.57 oz)
Fins+Fans:~2630 g (~92.77 0z)
Dimensionsmm (in)L-Shape:224 x 133 x 38.3 mm (8.82" x 5.24" x 1.51")
Fins+Fans:224 x 133 x 80 mm (8.82" x 5.24" x 3.15")
Mounting methodL-Shape:Bookshelf
Fins+Fans:
Degrees of ProtectionL-Shape:IP=20
Fins+Fans:IP=20

Complementary Products

Tambourine-20

The Tambourine (TAM-20) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Related Products

Additional information

Input Power

DC

Safety Level

STO

Feedback

BISS, BOSCH, Digital Halls, EnDat 2.2/2.1, EnDat3, HIPERFACE, Hiperface DSL, INCREMENTAL, Other, PANASONIC, RESOLVER, SANYO DENKI, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, EtherCat, Ethernet, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Four, Single, Two

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Panel Mount