ExtrIQ Durability

The ExtrIQ SimpIQ servo drives are designed, manufactured and tested to meet Extreme Environmental Conditions. The ExtrIQ durability is qualified,verified and tested according to the most severe Environmental, EMC and Safety Standards exceeding the traditional and senior harsh environment STDs.

null

Ambient Operating Temperature

-40°C to +70°C
null

Thermal Shock

-40°C to +70°C within 3 min
null

Altitude

-400 m to 21,336 m (-1312 to 70,000 feet)
null

Relative Humidity

up to 95% non-condensing at 25°C
up to 90% non-condensing at 42°C
null

Vibration

20 Hz –2000 Hz, 14.6 grms
null

Mechanical Shock

±100G
Half sine, 11 msec., 3 per direction (overall 18)

SimplIQ Servo Drives

The SimplIQ servo drives have been in operation for over a decade and today, hundreds of thousands continue to exhibit utmost reliability and performance proving why they are still considered a top servo drive on the market.

Bee

Bee

High Current NANO
Servo Drive
3A/60V
2.5A/100V

Hornet

Hawk

Hawk

Compact High Current Servo Drive
50A/100V, 10A/200V

Panther

Eagle

Falcon

Motion control solution Case studies:

Harsh products full catalog: