Extreme Environment, A Complete 4 Axis, Motion Control System
Up to 25A/100V,  P50A/100V, 35A/200V

Description

New Era In Servo Control

Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability

Designed, qualified, verified, manufactured and tested to withstand Extreme Environments

Ultra Compact, A Complete 4 Axis,
Motion Control System, 4 X 5000W
Up to P50A/100V, R35A/200V

null

Ambient Operating Temperature

-40°C to +70°C
null

Thermal Shock

-40°C to +70°C within 3 min
null

Altitude

-400 m to 12,000 m (-1312 to 39370 feet)
null

Relative Humidity

up to 95% non-condensing at 25°C
up to 90% non-condensing at 42°C
null

Vibration

20 Hz –2000 Hz, 14.6 grms
null

Mechanical Shock

±20g
Half sine, 11 msec., 3 per direction (overall 18)

The Platinum Bee Quartet is an integrated solution 4 x 5kW powerful servo drives in a compact package.

This advanced multi-axis controller provides top performance, , advanced networking as well as a fully featured motion controller and local intelligence.

The ExtrIQ Platinum series was designed to meet the evolving needs of the extreme environmental motion control solutions. The Platinum Bee Quad  exhibits  smarter, smaller, faster servo, with higher functionality and ease-of-use. The ExtrIQ Platinum drives aim to assist any Harsh Environment Servo and Motion application.

Platinum Bee Quartet HighlightsNEW

  • Ready for the Extreme, -Ultra-small, most powerful 4 axes motion and servo controller4X 5000W Servo Drive Intelligent Module
  • High Precision Servo Control
  • Advanced Safety Functionality (STO)
  • Rich I/O Support
  • Innovative Platinum line core
  • Fast EtherCAT Networking
  • Functional Safety: STO (SIL3, PLe,CAT3)

Platinum Series HighlightsNEW

  • Best-In-Class Motion & servo performance
  • Higher bandwidth, faster response, enhanced linearity and highest control resolutions
  • Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
  • Added feedback support: up to three simultaneously, or two absolute feedbacks
  • Composer2, Proprietary Drive Level SIL( Software In The Loop), allows running customer’s control algorithms within the drive’s real-time
  • High processing power with large memory resources for better control, enhanced processing, and real time recording

Feature

Units

1/100

3/100

6/100

10/100

15/100

25/100

P50/100

Minimum supply voltage

VDC

10

Nominal supply voltage

VDC

85

Maximum supply voltage

VDC

95

Maximum continuous power output

W

70

220

440

735

1100

2000

2000

Efficiency at rated power
(at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Amplitude sinusoidal/DC continuous current

A

1

3

6

10

15

25

25

Sinusoidal continuous RMS current limit (Ic)

A

0.7

2.1

4.2

7.1

10

17.7

17.7

Peak current limit

A

2 x Ic

Peak Time

Secs

Standard 3secs

Up to 30secs

Feature

Units

3/200

6/200

10/200

Minimum supply voltage

VDC

20

Nominal supply voltage

VDC

170

Maximum supply voltage

VDC

195

Maximum continuous power output

W

440

880

1450

Efficiency at rated power
(at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Amplitude sinusoidal/DC continuous current

A

1

6

10

Sinusoidal continuous RMS current limit (Ic)

A

2.1

4.2

7.1

Peak current limit

A

2 x Ic

Feature

Units

R15/200

R35/200

Minimum supply voltage

VDC

20

Nominal supply voltage

VDC

170

Maximum supply voltage

VDC

195

Maximum continuous power output

W

2200

5100

Efficiency at rated power
(at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Amplitude sinusoidal/DC continuous current

A

15

35

Sinusoidal continuous RMS current limit (Ic)

A

10.6

24.8

Peak current limit

A

Ic

 

Control Supply

FeatureUnitsUnitsDetails
Control supply input voltageVIsolated DC source: 14 to 95V
24V Control supply input
power consumption
Without encoderW≤4
With 4 x 300mA encoders
(1.2A@5VE)
W≤11.5

 

Encoder Supply

FeatureDetails
5V supply5V ±5% up to 1.2A

Feature

Units

All Types

Weight

g (oz)

~140g (4.94 oz)

Dimension

mm (in)

95 x 65 x 22 mm (3.74” x 2.56” x 0.87”)

Mounting method

Pin Based Module

  • All Platinum line of servo drives feature functional safety (Learn more…)
  • In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
  • Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
  • Platinum Bee Quad safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SBC and SLT

Complementary Products

Elephant

Power Supply For Servo Applications
Output Current 30A, Input Voltage: from 36VA to 480VAC

Related Products

Platinum Bee

Extreme Environment, Ultra Small Servo Drive With Safety
Up to 70A/100V, 80A/80V, 35A/200V

Additional information

Input Power

DC

Safety Level

STO

Feedback

BISS, BOSCH, Digital Halls, EnDat 2.2/2.1, EnDat3, HIPERFACE, Hiperface DSL, INCREMENTAL, Other, PANASONIC, RESOLVER, SANYO DENKI, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, EtherCat, Ethernet, RS232, TCP-IP, UDP, USB

Enviroment

Harsh

# Axes

Four, Single, Two

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, STEPPER, VOICE COIL

Form Factor

Pin Based Module