Communicate with G-MAS using standard Win32 or MFC applications

Used In:

  • Win32-based applications
  • MFC-based applications

Description

The G-MAS can use the full-featured Win32/MFC DLL that is provided by Elmo. A programmer only needs to define target IP address and host IP addresses to communicate instantly with the G-MAS. The DLL fully supports multiple NICS.

The communications protocol for WIN32 and MFC applications is identical to that used in all Elmo tools, such as the G-MAS Script Manager (GSM) and the G-MAS Developer Studio (GDS).

Design Features

  • Standard DLL enables communications with Win32 and MFC applications
  • Instant access using target and host IP parameters
  • Support for multiple NICS