Selecting the right servo drive demands a rigorous servo drive power density comparison that accounts for torque, speed, thermal limits, and efficiency. This guide provides a structured framework for evaluating power density in servo motors and drives, covering rated power vs peak power, heat dissipation constraints, and the weight and torque metrics that matter most for your application.
Key Takeaways
Q: Why does a servo drive power density comparison require normalized operating points?
A: Vendors may cite power at different speeds or peak durations, so comparing drives at identical torque, speed, and thermal conditions is the only way to get an accurate servo drive power density comparison.
Q: How does servo drive efficiency influence effective power density in compact designs?
A: Even a 2% gain in servo drive efficiency can halve waste heat, enabling smaller heat sinks and eliminating fans—directly boosting usable power density without increasing package size.
Q: Should engineers prioritize W/kg or W/cm³ when evaluating power density in servo motors and drives?
A: It depends on the constraint: mobile robotics and aerospace applications favor gravimetric (W/kg) power density, while cabinet-mounted systems benefit more from volumetric (W/cm³) rankings.
Q: How do rated power vs peak power figures affect a servo drive power density comparison?
A: Rated power reflects indefinite continuous output, while peak power is time-limited; mixing the two across candidates produces misleading density figures, so both must be compared on the same basis.
Q: What role does heat dissipation play in limiting high power density servo drives?
A: Heat dissipation sets the absolute ceiling on continuous output—thermal resistance from junction to ambient determines how much power a compact drive can sustain before it must derate.
Q: How do wide-bandgap semiconductors improve servo drive power density comparison outcomes?
A: GaN and SiC transistors reduce switching losses and tolerate higher temperatures, shrinking passive components and cooling hardware to deliver superior weight and torque density in next-generation drives.
Q: Why must ambient temperature be factored into every servo drive power density comparison?
A: A drive rated at 25°C ambient may lose significant continuous output at real-world factory temperatures of 40–50°C, making the derated figure the only meaningful density metric for the actual installation.
Why Power Density is a Critical Metric for Modern Machinery
As machines shrink in footprint while growing in performance requirements, the amount of power a servo drive can deliver per unit of volume or mass has become a primary differentiator. Engineers designing collaborative robots, surgical instruments, autonomous vehicles, and high-speed packaging lines all face the same constraint: limited space and strict weight budgets. Power density determines whether a drive can meet those constraints without sacrificing output.
The Business Case for Higher Power Density
Choosing a drive with superior power density yields measurable advantages across the product lifecycle:
- Smaller enclosures and lighter assemblies – reducing material costs, shipping weight, and overall machine footprint.
- Fewer cooling components – a more efficient, compact drive may eliminate fans, heat sinks, or liquid-cooling loops.
- Greater design flexibility – mounting drives closer to the motor or inside the joint of a robot arm opens up architectures that were previously impossible.
- Competitive differentiation – OEMs that deliver equivalent performance in a smaller package win market share in space-constrained industries.
Where Low Power Density Creates Bottlenecks
When a drive cannot deliver sufficient power relative to its size, engineers are forced into trade-offs: larger cabinets, heavier cable runs, additional cooling infrastructure, or downgraded performance profiles. Each of these trade-offs cascades through the bill of materials, increases assembly time, and can delay time to market. Understanding power density early in the design cycle prevents these costly compromises.
The sections that follow break down the physics, the metrics, and the practical methodology for performing a thorough servo drive power density comparison across competing products.
Defining Power Density in Servo Motors and Drives
Before any comparison can begin, the term itself needs a precise definition. Power density in servo motors and drives is not a single number – it is a ratio that can be expressed in multiple ways depending on what the engineer is optimizing for.
Volumetric Power Density vs. Gravimetric Power Density
The two most common expressions of power density are:
| Metric | Definition | Unit | Best Used When |
| Volumetric power density | Output power divided by the physical volume of the drive | W/cm³ or kW/L | Space inside a cabinet or enclosure is the primary constraint |
| Gravimetric power density | Output power divided by the mass of the drive | W/kg | Weight budget is critical, such as in mobile robotics or aerospace |
Why Context Matters
A drive that excels in volumetric power density may use dense materials that penalize its gravimetric score. Conversely, a lightweight drive built with advanced composites or aluminum housings might occupy more volume. Engineers should select the metric – or combination of metrics – that aligns with their specific mechanical constraints.
It is also important to distinguish between the power density of the servo drive (the electronic amplifier) and the power density of the servo motor. While the two are often discussed together, they are separate components with independent density characteristics. A complete system-level comparison should evaluate both, but this article focuses primarily on the drive electronics, where significant differentiation exists among manufacturers.
The Core Relationship Between Torque and Speed in Power Calculations
Mechanical output power is fundamentally the product of torque and speed. Understanding this relationship is essential before comparing any two datasheets, because vendors may emphasize different operating points to present their products favorably.
The Fundamental Equation
The mechanical power delivered by a servo system is calculated as:
P = T × ω
Where P is power in watts, T is torque in newton-meters, and ω is angular velocity in radians per second. This means a drive can achieve the same power rating by delivering high torque at low speed or low torque at high speed. The distinction matters enormously for the application.
Operating Point Selection
When performing a servo drive power density comparison, verify which operating point the manufacturer uses to calculate its headline power figure. Key questions include:
- At what speed is the rated power achieved? A drive rated at 5 kW at 6,000 RPM delivers a very different torque profile than one rated at 5 kW at 3,000 RPM.
- Is the torque figure continuous or intermittent? Peak torque numbers can be two to four times the continuous rating.
- What is the torque-speed curve shape? Flat curves (constant torque across a wide speed range) indicate different drive capabilities than curves that drop off sharply above base speed.
Comparing torque and speed at identical operating points is the only way to make the power density figure meaningful. Without this normalization, the comparison is misleading.
Making a Fair Comparison: Rated Power vs Peak Power
One of the most common sources of confusion in servo drive specifications is the difference between rated power vs peak power. Manufacturers may highlight whichever number looks more impressive, so engineers must know exactly what each figure represents.
Rated (Continuous) Power
Rated power is the output the drive can sustain indefinitely without exceeding its thermal limits. This figure reflects the steady-state capability of the power electronics, accounting for conduction losses, switching losses, and the thermal capacity of the heat sink or enclosure. For applications with continuous duty cycles – conveyors, pumps, CNC spindles – the rated power is the relevant specification.
Peak Power
Peak power is the maximum output the drive can deliver for a limited duration, typically ranging from a fraction of a second to several seconds. Peak capability is critical for applications that require rapid acceleration, sudden load changes, or intermittent high-force operations such as stamping or pick-and-place cycles.
How to Normalize the Comparison
To compare drives fairly, follow these steps:
- Record both rated and peak power for every drive under evaluation.
- Note the peak duration – a drive offering 10 kW peak for 0.5 seconds is fundamentally different from one offering 10 kW peak for 5 seconds.
- Calculate power density using the same power basis – either all rated or all peak – across all candidates.
- Match the duty cycle – if your application demands 200 ms bursts every 2 seconds, ensure the drive’s peak rating and thermal recovery time support that profile.
Elmo, for example, publishes detailed peak current duration curves alongside continuous ratings for its servo drives, enabling engineers to model real-world duty cycles with confidence rather than relying on a single headline number.
Analyzing Key Metrics of Weight and Torque in Density
Weight and torque are the two mechanical parameters that most directly influence how a servo drive integrates into a machine. Evaluating them together reveals the true density advantage of one drive over another.
Gravimetric Torque Density
While power density (W/kg) captures the overall energy conversion capability, torque density (Nm/kg) isolates the drive’s ability to produce rotational force relative to its mass. This metric is especially relevant for:
- Robotic joints – where the drive’s weight is carried by upstream actuators, compounding the penalty of every additional gram.
- Gimbal systems – where inertia must be minimized to achieve fast, precise pointing.
- Portable and handheld tools – where operator fatigue is directly linked to device mass.
Building a Comparison Table
When evaluating weight and torque across competing drives, organize the data in a structured format:
| Parameter | Drive A | Drive B | Drive C |
| Mass (g) | Record | Record | Record |
| Volume (cm³) | Record | Record | Record |
| Continuous current (A) | Record | Record | Record |
| Peak current (A) | Record | Record | Record |
| Continuous power (W) | Record | Record | Record |
| W/kg (continuous) | Calculate | Calculate | Calculate |
| W/cm³ (continuous) | Calculate | Calculate | Calculate |
Populating this table for each candidate drive creates an objective, side-by-side view that removes marketing bias and focuses on engineering reality. Include the motor’s torque constant (Kt) to translate drive current into actual torque at the shaft.
How Servo Drive Efficiency Directly Impacts Power Density
Servo drive efficiency is the ratio of useful output power to total input power. The power that is not converted to mechanical work becomes heat, and heat is the primary enemy of compact, high-density designs. Efficiency and power density are therefore tightly coupled.
Sources of Loss in a Servo Drive
Understanding where energy is lost helps explain why some drives achieve higher effective power density than others:
- Switching losses – energy dissipated each time a power transistor (MOSFET or IGBT) transitions between on and off states. Higher switching frequencies increase losses but improve current waveform quality.
- Conduction losses – resistive losses through the on-state resistance of the transistors and the copper traces on the PCB.
- Magnetic losses – core losses in any inductors or transformers within the drive’s power stage.
- Control and logic losses – power consumed by the processor, encoder interface, communication peripherals, and gate drivers.
Why a 2% Efficiency Difference Matters More Than You Think
Consider two drives, both delivering 3 kW of continuous output power. Drive A operates at 96% efficiency; Drive B operates at 98% efficiency.
- Drive A dissipates 125 W of heat (3,000 / 0.96 – 3,000).
- Drive B dissipates approximately 61 W of heat (3,000 / 0.98 – 3,000).
Drive B generates roughly half the waste heat. That difference allows Drive B to use a smaller heat sink, occupy less volume, and potentially eliminate a cooling fan. The result is a meaningful improvement in effective power density, even if both drives have identical output power ratings. Elmo’s servo drives are engineered with advanced power stage topologies and high-frequency switching techniques specifically to minimize these losses, enabling some of the highest power density figures available on the market.
The Limiting Factor of Heat Dissipation in Compact Drives
No matter how efficient a drive is, some energy will always be converted to heat. The ability to remove that heat determines the upper bound of power density. Heat dissipation is, in practice, the single most important constraint on how much power can be extracted from a given volume.
Thermal Resistance and Junction Temperature
Every power semiconductor has a maximum junction temperature, typically between 125°C and 175°C. The thermal path from the junction to the ambient environment is characterized by a chain of thermal resistances:
- Junction to case (Rθ_jc) – determined by the semiconductor package design.
- Case to heat sink (Rθ_cs) – influenced by thermal interface materials (TIMs) and mounting pressure.
- Heat sink to ambient (Rθ_sa) – dependent on heat sink geometry, airflow, and ambient temperature.
The total thermal resistance determines how much power can be dissipated before the junction temperature limit is reached. A lower total thermal resistance enables higher continuous power output from the same physical package.
Cooling Strategies and Their Trade-offs
| Cooling Method | Thermal Performance | Size Impact | Reliability Consideration |
| Natural convection | Lowest | Requires large surface area | No moving parts; highest reliability |
| Forced air (fan) | Moderate | Adds fan volume and noise | Fan is a wear component |
| Conduction to chassis | Moderate to high | Minimal added volume | Depends on chassis thermal capacity |
| Liquid cooling | Highest | Adds plumbing and pump | Risk of leaks; pump maintenance |
Compact drives from manufacturers like Elmo often use direct conduction cooling through the mounting surface, transferring heat into the machine frame itself. This approach eliminates fans and fluid loops while achieving thermal performance sufficient to sustain high power output in very small packages.
Derating and Ambient Temperature
Always check the ambient temperature at which a drive’s power density is specified. A drive rated at 3 kW continuous at 25°C ambient may derate to 2 kW at 45°C. If your machine operates in a hot factory environment, the effective power density at your actual ambient temperature is the only number that matters.
A Framework for Comparing Servo Drive Power Density in 2026
With all the underlying concepts established, this section presents a step-by-step framework that engineers can use to perform a rigorous servo drive power density comparison across any set of candidate products.
Step 1: Define the Application Requirements
Before opening a single datasheet, document the following for your specific application:
- Required continuous torque and speed at the motor shaft.
- Required peak torque and its duration and frequency within the duty cycle.
- Maximum allowable drive volume and mass.
- Ambient temperature range and available cooling method.
- Bus voltage and supply constraints.
Step 2: Collect Normalized Data
For each candidate drive, extract or calculate the following using consistent units and conditions:
- Continuous output power (W) at the application’s operating speed.
- Peak output power (W) and allowable peak duration (s).
- Drive mass (kg) including any required heat sink or mounting hardware.
- Drive volume (cm³), measured as the bounding box or the actual displaced volume if irregular.
- Efficiency (%) at the expected load point, not just at the optimal load point.
- Maximum ambient temperature at which the continuous rating holds without derating.
Step 3: Calculate and Rank
Compute the following derived metrics for each drive:
- Continuous W/kg – gravimetric power density.
- Continuous W/cm³ – volumetric power density.
- Peak W/kg and Peak W/cm³ – for burst capability assessment.
- Thermal margin – the difference between the drive’s derated ambient limit and your actual ambient temperature.
Rank the drives on each metric independently, then apply weighting factors that reflect your application’s priorities. A mobile robot might weight W/kg at 50%, W/cm³ at 30%, and thermal margin at 20%. A cabinet-mounted industrial drive might reverse the volume and weight priorities.
Step 4: Validate with the Duty Cycle
Run the actual motion profile through the drive’s thermal model (if available) or use I²t calculations to confirm that the selected drive will not overheat during sustained operation. A drive with the highest power density on paper is worthless if it thermally faults during your real-world cycle.
Practical Examples: Choosing a Drive Based on Power Density Needs
Abstract metrics become meaningful when applied to real engineering scenarios. The following examples illustrate how the framework above translates into actual drive selection decisions.
Example 1: Collaborative Robot Joint
A collaborative robot manufacturer needs a servo drive for a 6-axis arm where each joint’s drive is mounted inside the joint housing. The constraints are severe:
- Maximum drive volume: 30 cm³
- Maximum drive mass: 50 g
- Continuous power required: 200 W
- Peak power required: 800 W for 1 second
- Cooling: Conduction to aluminum housing only
In this scenario, the engineer needs a drive delivering at least 6.67 W/cm³ and 4,000 W/kg continuously. Elmo’s miniature servo drives, such as the Gold Twitter series, are specifically designed for this class of application, offering extremely high power density in packages small enough to integrate directly into robotic joints.
Example 2: High-Speed Packaging Machine
A packaging OEM is designing a machine with 24 axes of motion inside a standard electrical cabinet. Cabinet space is limited to a single 800 mm wide panel. Here the priority shifts to volumetric power density:
- Per-axis continuous power:5 kW
- Total cabinet depth available per drive: 200 mm
- Cooling: Forced air from cabinet fans
The engineer should compare drives on W/cm³ at 1.5 kW continuous, factoring in the cabinet’s internal ambient temperature (often 40-50°C). Drives with higher servo drive efficiency generate less heat, reducing the thermal load on cabinet cooling and potentially allowing the use of a smaller, less expensive climate control unit.
Example 3: Aerospace Gimbal System
An aerospace integrator requires a drive for a stabilized gimbal on an unmanned aerial vehicle. Weight is the dominant constraint, and the system operates intermittently with long idle periods between high-torque bursts. The comparison should emphasize peak W/kg, peak duration capability, and the drive’s ability to recover thermally during idle periods. Gravimetric power density at peak output is the decisive metric.
Future Trends in High Power Density Servo Technology
The drive toward higher power density shows no signs of slowing. Several technology trends are converging to push the boundaries of what is achievable in 2026 and beyond.
Wide-Bandgap Semiconductors
Gallium nitride (GaN) and silicon carbide (SiC) transistors offer lower switching losses, higher operating temperatures, and faster switching speeds compared to traditional silicon MOSFETs and IGBTs. These properties directly enable:
- Higher efficiency – less waste heat for the same output power.
- Higher switching frequencies – smaller passive components (inductors, capacitors), reducing overall drive volume.
- Higher junction temperature tolerance – enabling operation in hotter environments without derating.
Manufacturers investing in GaN-based power stages are positioned to deliver significant improvements in both volumetric and gravimetric power density over the next product generation.
Advanced Packaging and Integration
The trend toward integrating the servo drive directly into or onto the motor – so-called “drive-on-motor” or “integrated servo” architectures – eliminates the cable between drive and motor, reduces total system volume, and simplifies wiring. Elmo has been a pioneer in this space, offering ultra-compact drives designed for direct motor integration that achieve power density figures difficult to match with traditional cabinet-mounted architectures.
AI-Driven Thermal Management
Emerging servo drives are beginning to incorporate predictive thermal algorithms that use real-time temperature sensing and machine-learning models to dynamically adjust current limits. Rather than relying on worst-case static derating, these systems can safely extract more power from the same hardware during favorable thermal conditions, effectively increasing the usable power density without any change to the physical drive.
Materials and Manufacturing Advances
Improvements in PCB substrate materials, thermally conductive encapsulants, and additive manufacturing techniques for heat sinks are all contributing to incremental but meaningful gains. High-thermal-conductivity ceramic substrates, for example, reduce the thermal resistance between power semiconductors and the cooling surface, allowing more power to flow through a smaller footprint.
Engineers who stay current with these trends and apply the structured comparison framework outlined in this article will be well equipped to select the optimal servo drive for their application, balancing power density in servo motors and drives against cost, reliability, and system-level integration requirements. A disciplined, data-driven servo drive power density comparison remains the most reliable path to a sound design decision.

