Platinum Maestro
High Precision Ethercat Muilti-Axis Motion Controller
","url":"https:\/\/www.elmomc.com\/"}},"topLine":{"floatingTopLine":{"logo":{"showLogo":false,"html":""}}},"mobileHeader":{"firstSwitchPoint":1300,"secondSwitchPoint":778,"firstSwitchPointHeight":90,"secondSwitchPointHeight":60,"mobileToggleCaptionEnabled":"disabled","mobileToggleCaption":"Menu"},"stickyMobileHeaderFirstSwitch":{"logo":{"html":""}},"stickyMobileHeaderSecondSwitch":{"logo":{"html":"
"}},"sidebar":{"switchPoint":990},"boxedWidth":"1440px"},"VCMobileScreenWidth":"768","wcCartFragmentHash":"d4ca42fad85a7cbc3ed4e9b02522197b"};
var dtShare = {"shareButtonText":{"facebook":"Share on Facebook","twitter":"Share on X","pinterest":"Pin it","linkedin":"Share on Linkedin","whatsapp":"Share on Whatsapp"},"overlayOpacity":"85"};
A wafer prober is a system used for electrical testing of wafers in the semiconductor development and manufacturing process. Semiconductor manufacturers use wafer probing as a first characterization of the parts on the wafer. To enable fast, smooth and accurate operation of the testing machines, Elmo provides a complete motion control solution for the products manufacturers.
Providing total compliance with global industry standards, Elmo’s servo drives are unparalleled in performance, capabilities, and flexibility. They harness the full power of cutting-edge EtherCAT and CANopen networking communication. Advanced servo control features enable minimized settling time of the machines, while increasing the machines’ throughput, all making Elmo’s products a perfect fit for the wafer probing manufacturers.
While all of Elmo’s Gold drives can handle the rigors of wafer probing applications, the Gold Whistle is the most popular choice for this industry for its power and footprint.
High Precision Ethercat Muilti-Axis Motion Controller
Miniature Servo Drive
20A/100VDC, 9A/200VDC
The high-volume production demands on an automatic testing machine for semiconductors, MEMS, and electronic boards required a compact, robust motion control solution
The high-volume production demands on an automatic testing machine for semiconductors, MEMS, and electronic boards required a compact, robust motion control solution
The right servo drive helped a semiconductor test-equipment manufacturer increase wafer testing speed while maintaining the highest quality and precision standards.