High Current Servo Drive
50-100A/100VDC
35-60A/200VDC
18A/400VDC

Description

Drum is a high power density servo drive with CANopen communication

Digital Servo Drive Controller

Ideal for DC brush and DC brushless, sinusoidal and trapezoidal winding motors

The Drum is a series of intelligent digital servo drives for DC brush, brushless motors and linear motors.

The powerful servo drive supports up to 90 amps continuous current. Its high density allows the drive to deliver a peak of 15,800 W of power and 9,600 W of continuous power. Based on Elmo’s SimplIQ Motion Control technology, the Drum is capable of operating in position, velocity and current modes and contains a wide range of feedback and I/O options. With Elmo’s Composer software, users can easily perform drive setup, configuration, tuning, analysis and programming. The drive operates on DC power.

Up to 100 V

Feature

Units

70/48

70/60

R90/60

100/60

50/100

R75/100

100/100

Minimum supply voltage

VDC

11

14

23

Nominal supply voltage

VDC

42

50

85

Maximum supply voltage

VDC

48

59

95

Maximum continuous power output

W

2700

3400

4300

4900

4000

6000

7900

Efficiency at rated power
(at nominal conditions)

%

> 97

Maximum output voltage

 

97% of DC bus voltage at f=22 kHz

Amplitude sinusoidal/DC
continuous current (Ic)

A

70

70

90

100

50

75

100

Sinusoidal continuous
RMS current limit (Ic)

A

50

50

63

70.7

35

53

70.7

Peak current limit

A

2 x Ic

2 x Ic

No Peak

2 x Ic

No Peak

2 x Ic

Weight

g (oz)

700 g (24.7 oz)

Dimensions

mm (in)

134 x 95 x 60 (5.3" x 3.7" x 2.4")

Digital in/Digital out/Analog in

6/2/1

Mounting method

Panel mount

from 200 to 400 V

Feature

Units

35/200

R60/200

18/400

Minimum supply voltage

VDC

46

92

Nominal supply voltage

VDC

170

340

Maximum supply voltage

VDC

195

390

Maximum continuous power output

W

5600

9600

5600

Efficiency at rated power (at nominal conditions)

%

> 97

Maximum output voltage

 

97% of DC bus voltage at f=22 kHz

Amplitude sinusoidal/DC continuous current (Ic)

A

35

60

18

Sinusoidal continuous RMS current limit (Ic)

A

25

42

12.7

Peak current limit

A

2 x Ic

No Peak

2 x Ic

Weight

g (oz)

700 g (24.7 oz)

Dimensions

mm (in)

134 x 95 x 60 (5.3" x 3.7" x 2.4")

Digital in/Digital out/Analog in

6/2/1

Mounting method

Panel mount

Auxiliary power supply

Isolated DC source only

Auxiliary supply input voltage

VDC

24 ± 20%

Auxiliary supply input power

VA

7

Feature
Unit
All Types
Servo Modes 
Current, Velocity, Position, Advanced Position
Core 
SimplIQ
Communication 
RS-232, CANopen: DS402, DS305
PWM switching frequency
KHz
22 ± 5% default on the Motor
Switching method
Advanced Unipolar PWM
Current Loop Bandwidth
KHz
<2.5
Current Sampling Rate
KHz
Up to 16, Default 11
Velocity Loop Bandwidth
Hz
<350
Velocity Sampling Rate
KHz
Up to 8, Default 5.5
Position Loop Bandwidth
Hz
<80
Position Sampling Rate
KHz
Up to 4, Default 2.75
Ambient temperature
°C (°F)
0° ~ 40°C (32° ~ 104°F)

models for extended environmental conditions are available
Maximum case temperature
°C (°F)
85°C - 88°C (185°F - 190°F)
Storage temperature
°C (°F)
-20° ~ 85°C (-4° ~ +185°F)
Maximum humidity
%
90% non-condensing
Maximum Operating Altitude
m (ft)
2,000 m (6562 feet)
Protection level

Feature

Standard

Advanced
CANopen interface (DS 301, DS 402)
Yes

Yes
Current mode
Yes

Yes
Velocity mode, follower
Yes

Yes
Position jog, follower, point-to-point
Yes

Yes
Pulse and direction input
Yes
Yes
Dual loop, velocity and position
No

Yes
PT position versus time mode
Yes

Yes
PVT position and velocity versus time
Yes

Yes
ECAM / Follower
No

Yes
Overall user program size
2 KB

32 KB
drum Catalog Number and Configurations

For More Information

Manuals and Installation Guides

Software