Description
Gold Twitter- Tiny yet mighty
The Ultra small Servo Drive Delivers up to 5600 Qualitative Watts
The Gold Twitter is an advanced high power density servo drive, delivering up to 5.6 kW power in a 12.6 cm3 (0.769 in³) compact package (35 x 30 x 11.5 mm or 1.38″ x 1.18″ x 0.45″). The Gold Twitter is designed to be mounted on a PCB by soldering its pins directly to the PCB.
This advanced, high power density servo drive provides top performance, advanced networking and built-in safety, as well as a fully featured motion controller and local intelligence. Power to the Gold Twitter is provided by a DC power source which is isolated from the Mains. The Gold Twitter can operate with single or dual power supplies. If separation between the main DC power source and a control supply is required, then a control supply (isolated from the Mains) is required.
The Gold Twitter can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network. The drive is easily set up and tuned using the Elmo Application Studio (EASII) software tools, and is fully programmable with the Elmo motion control languages.
Gold Twitter Highlights:
- High power density, over 5600 of “Qualitative” Watts
- Ultra high current – up to 80A/80V, 70A/100V, 35A/200V
- Record-setting weight of only 18-22 grams (less than 1 ounce)
- Ultra Small, Ultra Efficient, designed to be mounted on a PCB
- Advanced networking by EtherCAT Or CANOpen
- Wide Operating ranges:
- “60VDC”,6VDC- 55VDC
- “100VDC”, 10VDC- 95VDC
- “200VDC”, 20VDC- 195VDC
- Supports any feedback sensor in single, dual and gantry loop configurations
- Incorporates Proprietary “Fast and Soft Switching Technology” resulting in >99% efficiency yet negligible EMI
Feature | Units | 30/60 | 1/100 | 3/100 | 6/100 | 10/100 | 15/100 | 25/100 | |||
---|---|---|---|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 8 | 10 | ||||||||
Nominal supply voltage | VDC | 48 | 85 | ||||||||
Maximum supply voltage | VDC | 55 | 95 | ||||||||
Maximum continuous power output | W | 1370 | 80 | 235 | 470 | 800 | 1125 | 2000 | |||
Efficiency at rated power | % | > 99 | |||||||||
Maximum output voltage |
| Up to 96% of DC bus voltage | |||||||||
Ic, Amplitude sinusoidal/DC | A | 30 | 1 | 3 | 6 | 10 | 15 | 25 | |||
Sinusoidal continuous RMS | A | 21 | 0.7 | 2.1 | 4.2 | 7.1 | 10 | 17.7 | |||
Peak current limit | A | 2 x Ic |
Feature | Units | 3/200 | 6/200 | 10/200 | |
---|---|---|---|---|---|
Minimum supply voltage | VDC | 20 | |||
Nominal supply voltage | VDC | 170 | |||
Maximum supply voltage | VDC | 195 | |||
Maximum continuous power output | W | 485 | 975 | 1650 | |
Efficiency at rated power | % | > 99 | |||
Maximum output voltage |
| Up to 96% of DC bus voltage | |||
Ic, Amplitude sinusoidal/DC continuous current | A | 3 | 6 | 10 | |
Sinusoidal continuous RMS current limit (Ic) | A | 2.1 | 4.2 | 7.1 | |
Peak current limit | A | 2 x Ic |
Feature | Units | R50/60 | R80/80 | R50/100 | R70/100 | R45/150 | R15/200 | R35/200 |
---|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 8 | 10 | 10 | 10 | 12 | 20 | 20 |
Nominal supply voltage | VDC | 48 | 65 | 85 | 85 | 115 | 170 | 170 |
Maximum supply voltage | VDC | 55 | 75 | 95 | 95 | 135 | 195 | 195 |
Maximum continuous Electrical | kW | 2.3 | 5 | 4.0 | 5.6 | 5 | 2.5 | 5.6 |
Efficiency at rated power | % | > 99 | ||||||
Maximum output voltage |
| Up to 96% of DC bus voltage | ||||||
Amplitude sinusoidal/DC | A | 50 | 80 | 50 | 70 | 45 | 15 | 35 |
Sinusoidal continuous RMS | A | 35.3 | 56.5 | 35.3 | 49.5 | 32 | 10.6 | 24.7 |
Feature | Units | All Types |
---|---|---|
Weight without Heatsink | g (oz) | EtherCAT Version: 22.2 g (0.78 oz) |
Weight with Heatsink | g (oz) | EtherCAT Version: 43.2 g (1.52 oz) |
EtherCAT Version Dimension | mm (in) | 35 x 30 x 14.4 mm (1.38" x 1.18" x 0.57") |
CAN Version Dimension | mm (in) | 35 x 30 x 11.5 mm (1.38" x 1.18" x 0.45") |
EtherCAT Version Dimension | mm (in) | 47 x 41.3 x 18.4 mm (1.85" x 1.63" x 0.72") |
CAN Version Dimension | mm (in) | 47 x 41.3 x 15.5 mm (1.85" x 1.63" x 0.61") |
Mounting method | PCB mount | |
IP | IP00 |
Complementary Products
EASII
Elmo Application Studio II Software
Platinum Maestro
High Precision Ethercat Muilti-Axis Motion Controller
Tambourine-20
The Tambourine (TAM-20) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.
Related Products
Gold Double Twitter
Ultra Small Servo drive
180A/60V, 160A/80VDC, 140A/100VDC, 70A/200VDC
Gold Whistle
Miniature Servo Drive
20A/100VDC, 9A/200VDC
Gold Guitar
Compact High Current Servo Drive
20-50A/100VDC, 10-20A/200VDC