Ultra High Current Super Compact Servo Drive with Functional Safety
Up to 270A/60V, 240A/80V, 210A/100V, 100A/200V

Description

New Era in Servo Control

Ultra High Current Super Compact Servo Drive

Certified Functional Safety
Composer2, Software in the Loop
Powerful Drive’s Capability

Up to 270A/60V, 240A/80V, 210A/100V, 100A/200V

The Platinum Solo Triple Twitter is a ready-to-use, ultra high current servo drive and part of Elmo’s innovative Platinum series. The Platinum Solo Triple Twitter provides top servo performance, ultra-fast networking, increased processing power and rich feedback support.

This advanced high power density drive delivers up to 17 kW power in a 165.44 cm(10.09 Inch3) compact package 55 x 80 x 37.6 mm (2.16″ x 3.15″ x 1.48″).

The Platinum series was designed to meet the evolving needs of OEM designers for smarter, smaller, faster servo, with higher functionality and ease-of-use. Platinum drives aim to assist machine and robotic manufacturers in creating better machines through both superior motion-control and utmost safety.

Platinum Solo Triple Twitter Highlights

  • World’s Highest Density Of Power And Intelligence
  • High current servo drive Up to 270A/60V, 240A/80V, 210A/100V, 100A/200V
  • Ultra Efficient, >99%
  • Qualitative Power up to 17kW
  • Ultra-Fast EtherCAT Networking
  • Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE
  • Integrated Safe I/Os (2 SIL3 inputs + 2 STO hardware inputs + SIL3 brake outputs)

Platinum Series Highlights

  • Best-In-Class servo performance
  • World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
  • Higher bandwidth, faster response, enhanced linearity and highest control resolutions
  • Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
  • Added feedback support: up to three simultaneously, or two absolute feedbacks
  • Composer2, Proprietary Drive Level SIL( Software In The Loop), allows running customer’s control algorithms within the drive’s real-time
  • High processing power with large memory resources for better control, enhanced processing, and real time recording

Feature

Units

R270/60

R240/80

R210/100

R100/200

Minimum supply voltage

VDC

10

20

Nominal supply voltage

VDC

45

65

85

170

Maximum supply voltage

VDC

55

75

95

195

Maximum continuous power output

kW

12.5

15

17

16.5

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

Up to 96% of DC bus voltage

Amplitude sinusoidal/DC continuous current

A

270

240

210

100

3-Phase Sinusoidal continuous RMS current limit (Ic)

A

190

170

150

70

Peak current limit

A

Max Output current is guaranteed for THeat-Sink <85°C

 

Control Supply

FeatureUnitsUnitsDetails
Control supply for input voltage where the Safety Capability is F, SVIsolated DC source: 12 to 60V
Control supply for input voltage where the Safety Capability is OVIsolated DC source: 12 to 95V
24V Control supply input power consumptionWithout encoderW≤4
With encoder up to 400mA@5VW≤6
For Safety Capability F only
With encoder up to 300mA@11V
W≤7

 

Encoder Supply

FeatureDetails
5V supply5V Nominal, 4.75V÷5.25V
up to 400mA
11V supply only with Safety Capability: F11V Nominal, 10.6V÷11.5V
up to 300mA

Feature

Units

All Types

Weight

g (oz.)

~210.0 g (7.41 oz)

EtherCAT Version Dimension

mm (in)

55 x 80 x 37.6 mm (2.16" x 3.15" x 1.48")

Mounting method

Panel Based Mounting

Degrees of protection

IP=00

  • All Platinum line of servo drives feature functional safety (Learn more…)
  • In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
  • Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
  • Platinum Solo Triple Twitter safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SBC and SLT

Complementary Products

Tambourine-20

The Tambourine (TAM-20) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Related Products

Additional information

Input Power

DC

Safety Level

FSoE, Functional Safety, Functional Safety & Safe I/O, STO

Feedback

ACURO, BISS, BOSCH, Digital Halls, DSL, EnDat 2.2/2.1, EnDat3, HIPERFACE, Hiperface DSL, INCREMENTAL, Other, PANASONIC, RESOLVER, SAFE ACURO, SAFE BISS, SAFE DSL, SAFE EnDat2.2, SAFE EnDat3, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

Diff RS232, EtherCat, Ethernet, RS232, RS422, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based Module w Connector