Simplicity in Feedback Configuration
Elmo’s “Socket Technology” embedded in Gold Drives and supported by the EAS, enables the quick and simple set-up of any type or configuration of encoders.Read More »
Dual Loop Options
Gold Servo Drives support Port A and Port B manipulations. This also applies to Dual Loop applications, dual sensor motors, etc.Read More »
Analog Encoder Sin/Cos, Port B
Using internal Programmable multipliers: x4 to x8192 to achieve high analog encoder resolutions.Read More »
Absolute Position Sensors
Gold Drive Absolute Position Sensors support:
- EnDat 2.1/2.2
- BiSS
- Panasonic
- Tamagawa
- Mitutoyo
- SSI
- Gurley
Absolute Encoder Masking
For operating higher-resolution absolute encoders, the user can mask both upper and lower bits via the EAS without any performance degradation.Read More »
Emulation , Port C
Feedback Emulation (socket) into one of the following signals format:
- A & B quadrature
- Pulse & direction
- Up & down
- Hall signals
Glitch Filters
For smoother operation and improved noise immunity, Glitch filters can be used.Read More »
Resolver
Programmable reference frequency: 1/(2*TS*N), N=1/2,1, 2, 4 (Ts = sample time in micro seconds)Read More »
Digital Halls
The “Halls Only” feedback application is used to control the commutation, current loop, velocity loop and position loop.Read More »
Analog Signal Corrections
Correction for offset, amplitude and phase mismatch in analog sensors (Resolver, Analog Hals, Analog Sin/Cos)Read More »