Description
New Era in Servo Control
AC Power, Ultra Compact Servo Drive
Certified Functional Safety,
Powerful Drive’s Capability
Up to 10A, 230VAC
The Platinum Bassoon is an advanced high power density servo drive that provides top servo performance delivering up to 3.25 kW.
The Platinum Bassoon operates from an AC power source of 80VAC- 270VAC.
The P-BAS drive can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network.
The Platinum Bassoon is available in a variety of options. There are multiple power rating options, two different communications options, a variety of feedback selections and I/O configuration possibilities.
The drives are easily set up and tuned using Elmo Application Studio software tools. This Windows-based application enables users to quickly and simply configure the servo drive for optimal use with their motor.
This advanced, high-power density servo drive provides top performance, Functional Safety, advanced networking, as well as a fully featured motion controller and local intelligence.
P-Bassoon is offered in 3 configurations: Functional Safety with Safe IO, Functional Safety with Regular IO, STO Only
An auxiliary 24 VDC control power supply is required.
The Smart Fan operation is activated only “when required” thus significantly prolonging the fan’s lifetime.
Platinum Bassoon Highlights
- “Direct-to-mains” networking servo drive
- Platinum Line core motion control technology
- Full Functional Safety Capabilities
- High Regeneration braking capability
- Ultra-compact, highest power density
- Highly efficient ≈98%
- High servo performance, wide current, velocity, position bandwidth
- Continuous output current: 3A, 6A,10A.
- Extra ordinary current loop dynamic range of 2000:1
Platinum Series Highlights
- Real-time deterministic network communications: EtherCAT, CANopen
- Host communication: USB, Ethernet
- Supports a wide variety of feedback sensors in single, dual and gantry loop configurations
- Advanced tuning, filtering and gain scheduling options for enhanced dynamic performance
- Vector control sinusoidal commutation
- Easy to set up and tune with Elmo Application Studio software tools
- STO, Safe Torque Off
- Complies to safety, Environmental and EMC STD: IEC61800, UL508c, UL60950, EC61800-5-2
Feature | Units | 3/230 | 6/230 | 10/230 |
|---|---|---|---|---|
Minimum supply voltage | VAC | 80 |
||
Nominal supply voltage | VAC | 230 |
||
Maximum supply voltage | VAC | 270 |
||
Maximum continuous power output1 | kW | 0.95 | 1.9 | 3.25 |
Efficiency at rated power (at nominal conditions) | % | > 98 |
||
Continuous current limit (Ic) Amplitude | A | 3 | 6 | 10 |
Continuous RMS sinusoidal commutation current limit (Ic) | A | 2.1 | 4.2 | 7.1 |
Peak Current | A | 6 | 12 | 20 |
Built In Shunt (peak Power)2 | W | 400 |
||
Control Supply
| Feature | Units | Units | Details | |
|---|---|---|---|---|
| L-Shape | Fins+Fan | |||
| Control supply input voltage | V | Isolated DC source: 18 to 30 | Isolated DC source: 24 ± 10% |
|
| 24V Control supply input power consumption | Without Encoder (VL Only) | W | ≤4 | ≤4 |
| With encoder up to 400mA@5V | W | ≤8 | ≤11 | |
| For Safety Capability F only With encoder up to 300mA@11V | W | ≤9 | ≤13 | |
Encoder Supply
| Feature | Units |
|---|---|
| 5V supply | 5V Nominal, 4.75V÷5.25V, up to 400mA |
| 11V supply only with Safety Capability: F | 11V Nominal, 10.6V÷11.5V, up to 300mA |
Feature | Units | Heatsink | All Types |
|---|---|---|---|
Weight | g (oz.) | L-Shape: | 430 g (15.8 oz) |
Fins+Fan: | 700 g (24.69 oz) |
||
Dimensions | mm (in) | L-Shape: | 120 x 81.5 x 44 mm (4.72” x 3.21” x 1.73”) |
Fins+Fan: | 120 x 81.5 x 64 mm (4.72" x 3.21" x 2.52") |
||
General Mounting method | L-Shape: | • Narrow back-Side Panel-Mounted • Wide-Side Panel-Mounted (preferred) |
|
Fins+Fan: | • Narrow back-side panel mounted |
||
Degrees of protection | IP=00 |
||

- Option for integrated Safe I/Os: up to 6 digital inputs and 4 digital outputs (PLC SRC)
- All Platinum line of servo drives feature functional safety (Learn more…)
- In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
- Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
- Platinum Whistle safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SLT & SBC