Up to 20kW, Up to 40 kW
Up to 800 VDC
Up to 30 A, Up to 60 A

Category:

Description

New Era in Servo Control
High Power, Ultra Compact

Certified Functional Safety*
Composer2, Software in the Loop Powerful Drive’s Capability

Up to 30A/800V & 60A/800V
Up to 20kW & 40kW

The Platinum Jori servo drives are high in power density, intelligent, and resilient. There are two models: Platinum Jori 30A and Platinum Jori 60A.

The Platinum Jori is an integrated solution delivering up to 20 kW and 40 kW of continuous power in compact packages (65.5 x 75.5 x 45.3 mm and 85.4 x 90.4 x 49.7 mm). These servo drives are equipped with a SiC-based power stage.

These advanced, high-power-density servo drives provide top performance, functional safety*, STO models, advanced networking, as well as a fully featured motion controller, local intelligence, and safe and regular IO options.

The Platinum series was designed to meet the evolving needs of OEM designers for smarter, smaller, faster servos with enhanced functionality and ease of use. Platinum drives aim to assist machine and robotic manufacturers in creating better machines through both superior motion control and utmost safety.

Platinum Jori HighlightsNEW

  • SiC-based power stage
  • Full Functional Safety & STO Models*
  • CANopen
  • EtherCAT
  • Safe and Regular IO options
  • S1/S2 – High Pressure options

* In certification process

Platinum Series HighlightsNEW

  • World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
  • Higher bandwidth, faster response, enhanced linearity and highest control dynamic ranges and resolutions
  • Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
  • Added feedback support: up to three simultaneously, or two absolute feedbacks
  • High processing power with large memory resources for better control, enhanced processing, and real time recording

Technical Data

 

PJOR Models

FeatureUnits2.5/8005/80010/800R30/800R35/800
Minimum supply voltageVDC

50

Nominal supply voltageVDC
560 (when rectified from 3 x 400 VAC)
680 (when rectified from 3 x 480 VAC)
Maximum supply voltageVDC

780

Maximum continuous Electrical power outputkW1.623.256.52023
Efficiency at rated power (at nominal conditions)%

99%

Maximum output voltageUp to 96% of DC bus voltage
Amplitude sinusoidal continuous currentA2.55103035
3-Phase Sinusoidal continuous RMS current limit (Ic)A1.763.537.0721.224.7
Peak current limitA

2x Ic

n/an/a

 

PJOD Models

FeatureUnitsR60/800R70/800
Minimum supply voltageVDC

50

Nominal supply voltageVDC560 (when rectified from 3 x 400 VAC)
680 (when rectified from 3 x 480 VAC)VDC780
Maximum supply voltageVDC7803.25
Maximum continuous Electrical power outputkW4046
Efficiency at rated power (at nominal conditions)%> 99
Maximum output voltageUp to 96% of DC bus voltage5
Amplitude sinusoidal continuous currentA6070
3-Phase Sinusoidal continuous RMS current limit (Ic)A42.449.5

 

Control Supply

FeatureUnitDetails
Recommended Input Voltage RangeVDC22 to 52
*Absolute Maximum Input VoltageVDC60
24V Control supply input power consumptionWithout Encoder (VL Only)W4
With encoder up to 400mA@5VW7.5
With encoder up to 300mA@11VW8

 

Encoder Supply

FeatureCurrentMaximum Encoder Power Limit
5V supply5V Nominal, 4.75V-5.25V, up to 400 mANot more than 3.3W
11V supply (for IO Style W, T, S)11V Nominal, 10.6V-11.5V, up to 300 mA
FeatureUnitsAll Types
Weight for PJOR versiong (oz)~205 g (7.23 oz)
Weight for PJOD versiong (oz)~400 g (14.11 oz)
Dimensions for PJOR versionmm (in)65.5 x 75.5 x 45.3 mm (2.76” x 2.97” x 1.78”)
Dimensions for PJOD versionmm (in)85.4 x 90.4 x 49.7 mm (3.36” x 3.56” x 1.95”)
Mounting methodSolo mount
Degrees of ProtectionIP00
  • All Platinum line of servo drives feature functional safety (Learn more…)
  • In compliance with IEC61800-5-2 (up to SIL3) standards EN ISO 13849-1 (up to PL e Cat. 4) & safety over EtherCAT (FSoE)
  • Simple to implement safe-motion with rich functionality through Elmo Application software (Learn more…)
  • Platinum safety functions supported: (Learn more…)

For More Information

Accessories

  • [Download not found]

Complementary Products

Tambourine-20

The Tambourine (TAM-20) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Additional information

Input Power

DC

Safety Level

FSoE, Functional Safety, Functional Safety & Safe I/O, STO

Feedback

ACURO, BISS, BOSCH, Digital Halls, DSL, EnDat 2.2/2.1, EnDat3, HIPERFACE, Hiperface DSL, INCREMENTAL, Other, PANASONIC, RESOLVER, SAFE ACURO, SAFE BISS, SAFE DSL, SAFE EnDat2.2, SAFE EnDat3, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

EtherCat, Ethernet, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, STEPPER, VOICE COIL

Form Factor

Panel Mount