Small, Smart, Safe – TitaniumNEW

Multi-axis with Functional Safety for Harsh Environments
Top-Performance Multi-Core Processor.

The next generation of motion control solutions that deliver outstanding performance.

The industry-leading servo with enhanced and faster servo performance has raised the bar in performance and functionality. The Titanium line introduces GaN Power Switching Technology. This line features a scalable architecture that supports various safety configurations, including Full Functionality safety with FSoE for 2-axis or STO-only applications, as well as a multi-core processor.

 

Titanium Line HighlightsNEW

  • Proven best-in-class servo performance.
  • Elmo’s Next Generation Single and Dual-Axis Servo Drives with Functional Safety for Harsh Environments
  • Top-Performance Multi-Core Processor
  • Miniature Single and Dual-Axis Solutions
  • Implementation of GaN Power Switching Technology
  • Scalable architecture for varied safety configurations
  • Full functional safety with FSoE for 2 axes or STO Only
  • Bundled with Elmo’s latest Platinum Line Technology and Safety Software Technology
  • Titanium Series Catalog
null

Ambient Operating Temperature

-40°C to +70°C
null

Thermal Shock

-40°C to +70°C within 3 min
null

Altitude

-400 m to 21,336 m (-1312 to 70,000 feet)
null

Relative Humidity

up to 95% non-condensing at 25°C
up to 90% non-condensing at 42°C
null

Vibration

20 Hz –2000 Hz, 14.6 grms
null

Mechanical Shock

±100G
Half sine, 11 msec., 3 per direction (overall 18)

Titanium Lizard

Titanium Falcon