The Gold Bassoon is a high performance servo drive powered by an AC source

Gold Bassoon

…a variety of feedback selections and I/O configuration possibilities. The drives are easily set up and tuned using Elmo Application Studio software tools. This Windows-based application enables users to quickly…

Gold Cello is an advanced servo drive reaching 4.1 kW

Gold Cello

…of options. There are multiple power rating options, two different communications options, a variety of feedback selections and I/O configuration possibilities. It is easily set up and tuned using Elmo

Gold Drum is a CANopen & EtherCAT network based servo drive

Gold Drum

…part of the Gold Line of servo drives, the Gold Drum is fully programmable with Elmo’s motion control language. Gold Drum Highlights: Easily set up and tuned using Elmo Application…

Gold Guitar servo drive delivers up to 10kW of peak power

Gold Guitar

…it is easily configured and tuned using the Elmo Application Studio (EAS) software environment and is fully programmable with the Elmo motion control language. The Gold Guitar is available in…

Gold Solo Guitar is compact & smart servo drive with interface board

Gold Solo Guitar

…interface which either eliminates or reduces development time and resources when designing an application’s PCB board. The Gold Solo Guitar drive is easily set up and tuned using Elmo Application…

Bassoon

Bassoon

…current. Its high density allows the drive to deliver 1900 W continuous power and 3800 W peak power. Based on Elmo’s SimplIQ Motion Control technology, the Bassoon is capable of…

Cello

Cello

…of 6800 W of power and 3400 W of continuous power. Based on Elmo’s SimplIQ Motion Control technology, the Cello is capable of operating in position, velocity and current modes…

dc servo drive

DC Whistle

…20 A of continuous current. Its high density enables the drive to deliver 3.3 kW of peak power and 1.6 kW of continuous power. Based on Elmo’s SimplIQ Motion Control…

Drum is a high power density servo drive with CANopen communication

Drum

…and 9,600 W of continuous power. Based on Elmo’s SimplIQ Motion Control technology, the Drum is capable of operating in position, velocity and current modes and contains a wide range…

The Guitar is a compact servo drive delivering up to 8kW of peak power

Guitar

The Unique Servo Drive High power density and intelligence in an ultra compact package The Guitar, the newest member of Elmo’s SimplIQ Motion Control Core family, offers the identical characteristics…