Harmonica
…W of power and 1100 W of continuous power. Based on Elmo’s SimplIQ motion control technology, the Harmonica is capable of operating in position, velocity and current modes and contains…
…W of power and 1100 W of continuous power. Based on Elmo’s SimplIQ motion control technology, the Harmonica is capable of operating in position, velocity and current modes and contains…
…motor, linear motor or voice coil. The GOLD Eagle has the same control CORE as the Gold Line of servo drives, the Gold Eagle is fully programmable with Elmo’s motion…
…or as part of a multi-axis system in a distributed configuration on a real-time network. Like all Gold Line products, it is easily configured and tuned using the Elmo Application…
…in a real-time network. The drive is easily set up and tuned using Elmo’s Elmo Application Studio (EAS). This Windows-based application enables users to quickly and simply configure the servo…
…tuned using the Elmo Application Studio (EAS) software environment and is fully programmable with the Elmo motion control language. The Gold Panther is available in a variety of models with…
Super Compact, Direct to Mains, Network-based Servo Drive -40°C to+70°C, Vibrations up to 14GRMS Up to 16A/800 VDC and up to 22 A/400 VDC Designed, qualified, verified, manufactured and tested…
…continuous power. Based on Elmo’s SimplIQ Motion Control technology, the Bee is capable of operating in position, velocity and current modes and contains a wide range of feedback and I/O…
…W of power and 9,600 W of continuous power. Based on Elmo’s SimplIQ Motion Control technology, the Eagle is capable of operating in position, velocity and current modes and contains…
…2.4 kW of continuous power and 4.8 kW of peak power. Based on Elmo’s SimplIQ technology, the Falcon is capable of operating in position, velocity and current modes and contains…
…and intelligence in an ultra compact package, delivering up to 75 Amps continuous current. It operates in extreme environmental conditions. The Hawk, the newest member of Elmo’s core ExtrIQ servo…