Gold Oboe
The Smallest Servo Drive to Run 480VAC 10A/480VAC, 16A/230VAC The Gold Oboe is a series of intelligent super compact, super-efficient servo drives that operates directly from the mains via 3-Phase…
The Smallest Servo Drive to Run 480VAC 10A/480VAC, 16A/230VAC The Gold Oboe is a series of intelligent super compact, super-efficient servo drives that operates directly from the mains via 3-Phase…
Elmo Motion Control offers a wide range of servo drives for every industrial automation application. [simplIQ-servo-drives] Whistle Miniature Servo Drive 1-20A/100VDC 3-10A/200VDC Miniature Servo Drive Up to 50A, 100VDC Up…
Smart, High Current Power Supply for Servo Applications Up to 60kW output power, up to 3X528VAC The Tambourine-100 is Elmo’s latest smart, powerful, high-current-power supply designed to power multiple servo…
Motion Controller for Harsh Environment Elmo’s Gold LION series is an advanced network based, multi-axis motion controller designed to withstand harsh environmental conditions. The Gold LION can control any multi…
…control sinusoidal commutation Easy to set up and tune with Elmo Application Studio software tools Windows-based application enables users to quickly and simply configure the servo drive for optimal use…
DC Offline Servo Drive for Extreme Environmental Conditions The most compact, PCB-mounted servo drive that operates directly from the mains (up to 400 VDC or 800 VDC power source) and…
The Ideal Controller for High Performance Multi Axis Technologies Elmo’s Platinum Maestro is the “Natural’ Evolution from the GOLD Maestro, designed to significantly extend and enhance the power of motion…
…x 1.28″)), and designed to simply and efficiently connect Elmo’s Gold Bell servo drive directly to the application. The solution consists of the Gold Bell together with a convenient connection…
…supply is a compact Book Shelf (Panel Mount) structure (enabling simple and fast mounting), direct-to-mains power supply, designed to power multiple servo drives up to 528 VAC, and complement Elmo…
…Equipment regulations (WEEE) Note: Out-of-service Elmo drives should be sent to the nearest Elmo sales office. In compliance with with ROHS Directives 2011/65/EU and 2015/863 Restrictions on Application of Hazardous…