Compact High Current Servo Drive
20-75A/60VDC
20-50A/100VDC
3-30A/200VDC

Description

The Guitar is a compact servo drive delivering up to 8kW of peak power

Not Recommended for New Design

The Unique Servo Drive

High power density and intelligence in an ultra compact package

The Guitar, the newest member of Elmo’s SimplIQ Motion Control Core family, offers the identical characteristics and functionalities common to all members of the SimplIQ family.

The Guitar delivers up to 4.8 kW of continuous power or 8.0 kW of peak power in a 119. 6 cc (6.95 in³) package (80 x 24.5 x 61 mm or 3.15″ x 0.965″ x 2.4″).

The Guitar goes one step further in incorporating Elmo’s highly efficient and super compact power density. It suits every motion control application, especially where servo performance and compactness are issues.
The Guitar is a PCB mounted servo drive that provides top servo performance, networking and intelligence capabilities within a high level programming environment.

  • The Guitar operates with a single DC bus of 11 VDC -195 VDC
    (three voltage ranges) with built-in smart control to supply back up capabilities.
  • The Guitar delivers up to 45 amps of continuous current and 70 amps of peak current.

The Guitar features sinusoidal full vector control as well as trapezoidal and DC motor commutation methods.
The Guitar has an auxiliary feedback port for ECAM, follower, dual loop and pulse-and-direction applications. Digital and analog ports are also available.
The combination of the PCB mountability, high power capabilities, rich motion features, programming flexibility, a wide variety of feedbacks and CANopen networking makes the Guitar the most ideal and effective solution.

Feature
Standard
Advanced
CANopen interface (DS 301, DS 402)
Yes
Yes
Current mode
Yes
Yes
Velocity mode, follower
Yes
Yes
Position jog, follower, point-to-point
Yes
Yes
Pulse and direction input
Yes
Yes
Dual loop, velocity and position
No
Yes
PT position versus time mode
Yes
Yes
PVT position and velocity versus time
Yes
Yes
ECAM / Follower
No
Yes
Overall user program size
2 KB
32 KB

Up to 100 V Models

Feature

Units

35/48

20/60

25/60

35/60

20/100

25/100

50/100

R45/48

R75/48*

R45/60

R75/60*

R35/100

Minimum supply voltage

VDC
11
14
23
11
14
23

Nominal supply voltage

VDC
42
50
85
42
50
85

Maximum supply voltage

VDC
48
59
95
48
59
95

Maximum auxiliary supply voltage

VDC
48
59
95
48
59
95

Maximum continuous power output

W
1300
960
1200
1700
1600
2000
4000
1700
3000
2200
3700
2800

Efficiency at rated power (at nominal conditions)

%
> 97

Maximum output voltage

97% of DC bus voltage at f=22 kHz

Amplitude sinusoidal/DC continuous current

A
35
20
25
35
20
25
50
45
75
45
75
35

Sinusoidal continuous RMS current limit (Ic)

A
25
14.1
17.7
25
14.1
17.7
35.3
31.8
53
31.8
53
24.8

Peak current limit

A
2 x Ic
No peak

Weight

g (oz)
165 g (5.8 oz)

Dimensions

mm (in)
80 x 61 x 24.5 (3.15" x 2.4" x 0.965")

Digital in/Digital out/ Analog in

6/4/1

Mounting method

PCB mount

Up to 200 V Models

FeatureUnits3/2006/20010/20017/20020/200R30/200
Minimum supply voltage
VDC
46
Nominal supply voltage
VDC
170
Maximum supply voltage
VDC
195
Maximum auxiliary supply voltage
VDC
195
Maximum continuous power output
W
480
960
1600
2700
3200
4800
Efficiency at rated power (at nominal conditions)
%
> 97
Maximum output voltage
97% of DC bus voltage at f=22 kHz
Amplitude sinusoidal/DC continuous current
A
3
6
10
17
20
30
Sinusoidal continuous RMS current limit (Ic)
A
2.12
4.2
7
12
14.1
21.2
Peak current limit
A
2 x Ic
No peak
Weight
g (oz)
165 g (5.8 oz)
Dimensions
mm (in)
80 x 61 x 24.5 (3.15" x 2.4" x 0.965")
Digital in/Digital out/ Analog in
6/4/1
Mounting method
PCB mount

Feature

Units

 Specification

PWM switching frequency

kHz

22 ± 5% default on the motor

Switching method

 

Advanced Unipolar PWM

Current loop bandwidth

kHz

< 2.5

Current loop sampling rate

kHz

Up to 16; default 11

Velocity loop bandwidth

Hz

< 350

Velocity loop sampling rate

kHz

Up to  8; default 5.5

Position loop bandwidth

Hz

< 80

Position loop sampling rate

kHz

Up to  4; default 2.75

Maximum heat sink temperature

°C (°F)

85 °C – 88 °C (185 °F – 190 °F)

Ambient operating temperature

°C (°F)

0 °C – 40 °C (32 °F – 104°F)

Storage temperature

°C (°F)

-20 °C – 85 °C (-4 °F – +185 °F)

Maximum humidity

%

90% non-condensing

Maximum operating altitude

m (ft)

2,000 m (6562 feet)

Protection level

 

 

guitar - Catalog Number and Configurations

For More Information

Manuals and Installation Guides

Software