Elmo Motion Control Launches the Titanium Maestro Motion Controller
…in a real-time network. Elmo offers an integrated solution designed to simply and efficiently connect Elmo’s Gold Hornet servo drive directly to the application. The solution combines Gold Hornet with…
Multi Axis Network Based Motion Controller Elmo’s Gold Maestro is an advanced network based, multi-axis machine motion controller. The Gold Maestro controls any multi-axis scenario, from simple point-to-point motion to…
…and the internal or external command source. Elmo’s Servo drives offer a wide variety of reference command options as a built-in standard Direct Communication Real-time drive communication command – Elmo’s…
…current, feedbacks and other system features. The drive also needs to be tuned precisely in order to achieve the required performance. Elmo provides a dedicated wizard in the Elmo Application…
…100A (Torque Dynamic range >2000:1). 100A servo drive still has the full performance at 50mA (100:2000), as Elmo’s Gold Drum servo drive exhibit. Elmo’s Gold Drum high density servo drive…