Material Handling

Elmo provides perfect motion control for Material Handling solutions Material handling is the movement, protection, storage, and control of materials and products throughout manufacturing, warehousing, distribution, consumption, and disposal. Elmo’s…

Servo Tools

The Elmo Application Studio consists of a wide range of tools to enhance the operation and versatility of the Elmo servo drive. Elmo’s Application Studio II is the 2nd generation…

Servo Solutions

High Level Servo Solutions Integration for Harsh Environment An extremely resilient solution, Elmo’s ExtrIQ line of products is ideal for a broad range of motion control applications operating in harsh…

Gold DC Bell compactly packaged step motor compatible servo drive

Gold DC Bell

Elmo Application Studio (EAS) software tools and, and as part of Elmo’s Gold line servo drives, is fully programmable with the Elmo motion control language. Gold DC Bell servo drive…

Gold Drum HV is a high power and network based servo drive

Gold Drum HV

High Power Super Compact, Direct to Mains, Network-Based Servo Drive (Up to 65 kW) The Gold Drum HV 100 A/800 V is the highest power Gold Servo Drive. Designed to…

Gold Tuba

Gold Tuba

…power and intelligence. The Gold Tuba delivers up to 25 kW of continuous power in a compact package. The Gold Tuba series are part of Elmo’s advanced Gold Line. They…

DC Trombone

DC Trombone

…offers up to 10 kW of continuous power. The digital drives are based on Elmo’s advanced SimplIQ motion control technology. They operate from a DC power source in current, velocity,…

Drum HV High Voltage servo drive

Drum HV

…Drum HV delivers up to 65 kW of continuous power in a compact package. The digital drives are based on Elmo’s advanced SimplIQ motion control technology. They operate from a…

The Whistle is a high performance matchbox sized servo drive

Whistle

…peak of 3200 W of power and 1600 W of continuous power. Based on Elmo’s SimplIQ Motion Control technology, the Whistle is capable of operating in position, velocity and current…