Multi-Axis Motion Controllers

Machine Motion Controllers for Any Application Elmo Motion Control offers multi-axis motion controllers that are designed to provide the ultimate performance and agility for your application. Multi-axis motion controller control…

pick and place

…servo drives are able to deliver very precise and smooth movement due to Elmo’s advanced motion control algorithms implemented in the drives and Elmo’s proprietary EASII programming software. Compact but…

Platinum Bassoon

Platinum Bassoon

…multiple power rating options, two different communications options, a variety of feedback selections and I/O configuration possibilities. The drives are easily set up and tuned using Elmo Application Studio software…

Gold Solo Mandolin

Gold Solo Mandolin

…motion system over a live network. The drive is easily set up and tuned using the Elmo Application Studio (EASII) software tool, and is fully programmable through the Elmo motion…

Part 2: Regenerative energy – Practice

…regenerate power. Due to the enormous regenerative energy, the machine uses two Elmo TAM100/480VAC power supplies, equipped with a shunt resistor sized to dissipate peak powers of 23 KW. This…

home page 2025-2

…controller smaller than a playing card.” Duncan Mclennan Product Manager, Avidbots Driving the exoskeleton revolution by Elmo “12 Elmo Twitter modules used for controlling. Elmo was the only one offering…

Host Programming Environment

The Elmo Application Studio is an industry-leading development software which enables quick and easy set-up, fast development and unparalleled applications performance: Wide variety of capabilities for total motion control Designed…

Platinum Maestro

…stable throughput, Lasting reliability and overall most competitive solution. Let Us Help Related Links: EASII Tutorials Movie: Elmo Application Studio (EASII) Movie: Motion Control Solutions for Industrial Applications Elmo’s Capabilities…