Servo Drive SimplIQ Family

Elmo Motion Control offers a wide range of servo drives for every industrial automation application. [simplIQ-servo-drives] Whistle Miniature Servo Drive 1-20A/100VDC 3-10A/200VDC Miniature Servo Drive Up to 50A, 100VDC Up…

Tambourine-100

Tambourine-100

Smart, High Current Power Supply for Servo Applications Up to 60kW output power, up to 3X528VAC The Tambourine-100 is Elmo’s latest smart, powerful, high-current-power supply designed to power multiple servo…

The Gold LION is a multi-axis motion controller for harsh environment

Gold Lion

Motion Controller for Harsh Environment Elmo’s Gold LION series is an advanced network based, multi-axis motion controller designed to withstand harsh environmental conditions. The Gold LION can control any multi…

Gold Eagle HV is a rugged servo drive

Gold Eagle HV

…control sinusoidal commutation Easy to set up and tune with Elmo Application Studio software tools Windows-based application enables users to quickly and simply configure the servo drive for optimal use…

Panther

Panther

DC Offline Servo Drive for Extreme Environmental Conditions The most compact, PCB-mounted servo drive that operates directly from the mains (up to 400 VDC or 800 VDC power source) and…

Platinum Maestro

Platinum Maestro

The Ideal Controller for High Performance Multi Axis Technologies Elmo’s Platinum Maestro is the “Natural’ Evolution from the GOLD Maestro, designed to significantly extend and enhance the power of motion…

Gold Solo Bell

Gold Solo Bell

…x 1.28″)), and designed to simply and efficiently connect Elmo’s Gold Bell servo drive directly to the application. The solution consists of the Gold Bell together with a convenient connection…

Elephant

Elephant

…supply is a compact Book Shelf (Panel Mount) structure (enabling simple and fast mounting), direct-to-mains power supply, designed to power multiple servo drives up to 528 VAC, and complement Elmo

Getting Started with G-MAS Connections

…a host PC either directly or through a standard hub, switch or router. ֲ Either a direct or cross CAT5e Ethernet cable is acceptable. The Elmo Application Studio (EAS) includes…

G-MAS Modbus TCP Protocol

…G-MAS provides 64K of memory registers to enable Clients from any Host to communicate with it using the standard Modbus protocol. The Elmo Application Studio II (EASII) enables communications with…