1:1:1 & 1:2:2 Servo Control Topology
Two built–in high bandwidth servo control topology optionsRead More »

High order filters
Low Pass, Notch, Anti-Notch, Lead Lag and 2nd order general filters for overcoming “defects” of the mechanical systemRead More »

Advanced Tuning
Multiple plant, fast identification or Sine sweep IdentificationRead More »

Commutation options
Choose your most application suitable commutation method:
- Stepper
- Digital halls
- Analog halls
- Binary search
- Auto phasing

System analysis
System analysis in the time domain (Step Response) and frequency domain (Nichols, Bode)Read More »

Plant Identification methods
Multiple plant, fast identification or Sine sweep IdentificationRead More »

Controller Design methods
Automatic Controller design methods or Manual design for the advanced control engineerRead More »

Current Gain Scheduling
Current gain scheduling to compensate for the motor’s non-linear characteristics and for bus voltage variationsRead More »

Friction Compensation
- Using nonlinear compensation method to overcome friction by adding an offset command to the integral filter of the velocity loop
- velocity GS table

Field weakening (Phase advance)
Enhanced torque-speed operation using advanced field weakening.Read More »

2000:1 Current dynamic range
Highest current (Torque/ Force) dynamic range of >2000.Read More »

3 step Gain scheduling
Using 3 controller gain sets before, during and after motion.Read More »

1 Dimension Error correction
Error Mapping for high system accuracy.Read More »

Velocity and position Gain scheduling
Velocity and Position gain scheduling for ultimate servo loop performance.Read More »

Any Servo Motor Control
- Brush and Brushless
- AC Servo
- Rotary & Linear
- Torques (DDR)
- Voice Coil (DC)

Stepper motor control
High speed 2 Phase, 3 Phases open and close loop stepper motor control.Read More »

Planar stage control
MIMO (Multi Input Multi Output) control solution structure for Planar X/Y systems.Read More »

I2t Protection
Keeping constant Thermal Stress (I2t) for all peak currents and thus avoiding the amplifier from “over stressing” and keeping it within the safety limits.Read More »

Current Limits
In Elmo Amplifiers & Drives:
• IP = 2X IC
Peak Duration for rated IP ≈ Typical 3 seconds.Read More »
• IP = 2X IC
Peak Duration for rated IP ≈ Typical 3 seconds.Read More »

“R” Type current limits
stead of having “fuse” I2t limits to the IP, the R type has not IP capabilities, but only continuous current capabilities that is higher than the “traditional” IC (by 1.5) and is only thermally limited.Read More »

Power Switching- FASST
The FASST Technology is realized in the FID, Elmo’s fully customized analog/digital IC designed to “Optimum Drive” of power MosFETs and IGBTs
- Provides fast and highly efficient switching
- Keeps process “soft” with no stress on power device with very low EMI.

Power Switching- FASST- Low EMI
Low EMI below the conductive medical standard.Read More »

Safe Torque Off (STO) Standard
Safe Torque Off (STO) is implemented with two discrete safety inputs, in accordance with IEC 60204-1.
Thumbnail crop is attached also.Read More »
Thumbnail crop is attached also.Read More »