Hornet Rugged & High Power Density Servo Drive

Hornet

…up to 20 amps continuous current. Its high density allows the drive to deliver a peak of 3.2 kW of power and 1.6 kW of continuous power. Based on Elmo’s…

Solo Hornet is a Highly Compact Servo Drive

Solo Hornet

…high density allows the drive to deliver a peak of 3.2 kW of power and 1.6 kW of continuous power. Based on Elmo’s SimplIQ technology, the Hornet is capable of…

AGV

Through cutting edge technology Elmo provides the AGV industry an efficient and smart driver that will allow the manufacturer a full range of options for developing the best AGV possible…

Platinum Lion - Multi-Axis Network Motion Controller

Platinum Lion

The Most Advanced And Ruggedized Multi-Axis Network Motion Controller The Platinum-Lion (P-Lion),Elmo’s ExtrIQ version of the Platinum-Maestro is the world’s most advanced and ruggedized multi axis network motion controller, suitable…

Gold Eagle 360 is a resilient servo drive

Gold Drum 360

…part of the Gold Line of servo drives, the Gold Drum is fully programmable with Elmo’s motion control language. Gold Drum Highlights: Easily set up and tuned using Elmo Application…

Getting Started with G-MAS Programming

The G-MAS supports many communication interfaces and ways to perform and debug motion sequences. Used In: Quick demonstrations Any application involving motion Description Elmo’s Gold Maestro (G-MAS) can perform any…

G-MAS API – Win32 CC++ Library

Communicate with G-MAS using standard Win32 or MFC applications Used In: Win32-based applications MFC-based applications Description The G-MAS can use the full-featured Win32/MFC DLL that is provided by Elmo. A…

G-MAS Developer Studio GDS

…customized to work with Elmo’s Gold Maestro multi-axis motion controller. The GDS incorporates all the features of a standard development environment, allowing a programmer to create C/C++ projects, edit, debug…

EtherCAT CoE DS402 Support

Use CANopen DS402 motion control standard Used In: Any application interfacing with EtherCAT DS402 devices Description Elmo’s G-MAS fully supports the EtherCAT adoptation of the DS402 standard. Motion profiles that…

EtherCAT IO Devices Support

Automatic configuration of EtherCAT IO devices Used In: Any application involving EtherCAT IO Description Elmo’s G-MAS multi-axis controller supports a growing number of 3rd party IO devices. The Elmo Application…